Female test connector - PSB 3/10/4
0601292

Female test connector, color: silver


Product Details




Product type Test socket
Number of positions 1

Test socket torque M3

Dimensional drawing
Width 4 mm
Length 10 mm
Pin diameter 2.4 mm
Screw thread M3

Color silver
Contact material Silver-plated brass

Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C

Screw thread M3

Item number 0601292
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B01
Product Key BE1Z3X
Catalog Page Page 590 (C-1-2019)
GTIN 4017918003012
Weight per Piece (including packing) 0.965 g
Weight per Piece (excluding packing) 0.965 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27440313
ECLASS-10.0.1 27440313
ECLASS-11.0 27440313

ETIM

ETIM 8.0 EC002255

UNSPSC

UNSPSC 21.0 20122000

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Test sockets PSB ... are used for a reliable test connection
With PSB 6/5/6, the test plug with a 4 mm diameter is used
All test sockets are screwed into the bridge shaft