cUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 16 A | 26 - 10 | 26 - 10 | |
UL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 16 A | 26 - 10 | ||
IECEx
Approval ID: IECExUL13.0007U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 16 A | 0.14 - 6 | ||
ATEX
Approval ID: DEMKO14ATEX1353U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 16 A | 0.14 - 6 | ||
UKCA-EX
Approval ID: UL22UKEX2452UEAC Ex
Approval ID: KZ 7500525010101950CSA
Approval ID: 2725780| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 500 V | 16 A | 26 - 10 | ||
| C | ||||
| 500 V | 16 A | 26 - 10 | ||