cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 16 A | 26 - 10 | 26 - 10 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 16 A | 26 - 10 |
IECEx
Approval ID: IECExUL13.0007UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 16 A | 0.14 - 6 |
ATEX
Approval ID: DEMKO14ATEX1353UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 16 A | 0.14 - 6 |
UKCA-EX
Approval ID: UL22UKEX2452UEAC Ex
Approval ID: KZ 7500525010101950CSA
Approval ID: 2725780Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
500 V | 16 A | 26 - 10 | ||
C | ||||
500 V | 16 A | 26 - 10 |