PT 1,5/S-QUATTRO-SG WH
-
Shield connection terminal block
1081458
Shield connection terminal block, nom. voltage: 48 V, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: white
Product details
Product type | Shield connection clamp |
Product family | PT |
Area of application | Railway industry |
Machine building | |
Plant engineering | |
Number of connections | 4 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0 W |
Number of connections per level | 4 |
Nominal cross section | 1.5 mm² |
Connection method | Push-in connection |
Note | Please observe the current carrying capacity of the DIN rails. |
Stripping length | 8 mm ... 10 mm |
Internal cylindrical gage | A1 / B1 |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Cross section AWG | 26 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section, flexible [AWG] | 26 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible ultrasound-compressed | 0.34 mm² ... 1.5 mm² |
Conductor cross-section, flexible [AWG] ultrasound-compressed | 22 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1 mm² (Using the AI-S 1-8 TQ ferrule, Item No. 1200293, is recommended) |
Nominal voltage | 48 V |
Nominal cross section | 1.5 mm² |
Connection cross sections directly pluggable | |
Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 1 mm² |
Width | 3.5 mm |
End cover width | 2.2 mm |
Height | 63.2 mm |
Depth | 30.5 mm |
Depth on NS 35/7,5 | 32 mm |
Depth on NS 35/15 | 39.5 mm |
Color | white (RAL 9010) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | Yes |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 11.83 (m/s²)²/Hz |
Acceleration | 4.25g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 1081458 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE2 |
Product key | BE2223 |
GTIN | 4055626810102 |
Weight per piece (including packing) | 7.24 g |
Weight per piece (excluding packing) | 7 g |
Customs tariff number | 85369095 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27250120 |
ECLASS-15.0 | 27250120 |
ETIM
ETIM 9.0 | EC002020 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-3,5 - Plug-in bridge 3213014
-
FBS 3-3,5 - Plug-in bridge 3213027
-
FBS 4-3,5 - Plug-in bridge 3213030
-
FBS 5-3,5 - Plug-in bridge 3213043
-
FBS 10-3,5 - Plug-in bridge 3213056
-
FBS 20-3,5 - Plug-in bridge 3213069
-
FBS 2-3,5 BU - Plug-in bridge 3213086
-
FBS 3-3,5 BU - Plug-in bridge 3213099
-
FBS 4-3,5 BU - Plug-in bridge 3213109
-
FBS 5-3,5 BU - Plug-in bridge 3213112
-
FBS 10-3,5 BU - Plug-in bridge 3213125
-
FBS 20-3,5 BU - Plug-in bridge 3213138
-
FBS 2-3,5 GY - Plug-in bridge 3213153
-
FBS 3-3,5 GY - Plug-in bridge 3213167
-
FBS 4-3,5 GY - Plug-in bridge 3213180
-
FBS 5-3,5 GY - Plug-in bridge 3213183
-
FBS 10-3,5 GY - Plug-in bridge 3213196
-
FBS 20-3,5 GY - Plug-in bridge 3213206
-
RB ST (2,5/4)-1,5/S - Reducing bridge 3214356
-
RB ST 16-1,5/S - Reducing bridge 3213254
-
RB ST 10-1,5/S - Reducing bridge 3213252
-
RB ST 6-1,5/S - Reducing bridge 3213250
-
FBS 50-3,5 - Plug-in bridge 3000706
-
FBS 50-3,5 BU - Plug-in bridge 3000708
-
FBS 50-3,5 GY - Plug-in bridge 3000707
-
GBS-ZB/26X6 - Group marker label for terminal marking 0809298
-
ATP-ST QUATTRO - Partition plate 3030815
-
D-PT 1,5/S-QUATTRO - End cover 3208375
-
AI-S 1 - 8 TQ - Ferrule 1200293
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 3,5:UNBEDRUCKT - Zack marker strip 0829414
-
ZB 3,5 CUS - Zack marker strip 0829415
-
ZB 3,5,LGS:FORTL.ZAHLEN - Zack marker strip 0801404
-
ZB 3,5,QR:FORT.ZAHLEN - Zack marker strip 0801405
-
UCT-TM 3,5 - Marker for terminal blocks 0829484
-
UCT-TM 3,5 CUS - Marker for terminal blocks 0829581
-
GBS 3,5-25X3,5 - Group marker label for terminal marking 0830290
-
GBS 3,5-25X12 - Group marker label for terminal marking 0830292
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
TMT (EX9,5)R - Marker for terminal blocks 0828295
-
US-TM 100 - Marker for terminal blocks 0829255
-
PS-3,5 - Test plug 3031010
-
DP PS-3,5 - Spacer plate 3031011
-
PS-3,5/E - Test plug 3031012
-
ZBF 3,5:UNBEDRUCKT - Zack Marker strip, flat 0829392
-
ZBF 3,5 CUS - Zack Marker strip, flat 0829394
-
ZBF 3,5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0801406
-
ZBF 3,5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0801407
-
UCT-TMF 3,5 - Marker for terminal blocks 0829486
-
UCT-TMF 3,5 CUS - Marker for terminal blocks 0829644
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
ST-BW 0 - Actuation tool 1200135
-
PROJECT COMPLETE - Software 1050453
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates