RIF-RPT-LDP-24DC/1X2/3X1/AU/FG
-
Relay module
1148703
Relay module with Push-in connection, consisting of: relay base with status LED, freewheeling diode, and retaining bracket, safety relay with force-guided contacts in accordance with DIN EN 61810-3, contact switching type: 3 N/O contacts and 1 N/C contact, input voltage: 24 V DC
Product details
| Product type | Relay Module |
| Product family | RIFLINE complete |
| Application | Forcibly guided contacts |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 107 cycles |
| B10d | 810000 Cycles (AC15, 250 V / 0.5 A, 1 NO) |
| 170000 Cycles (AC15; 250 V / 2 A; 1 NO) | |
| 318000 Cycles (DC13, 24 V / 1 A, 1 NO) | |
| 208000 Cycles (DC13, 24 V / 2 A, 1 NO) | |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Safe isolation, reinforced insulation and 6 kV between coil and contact circuit and between contacts 11-12 and 13-14, 41-42 to 23-24, 33-34 | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Maximum power dissipation for nominal condition | 0.41 W |
| Test voltage (Winding/contact) | 4 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (open contact) | 1.5 kVrms (50 Hz, 1 min., open contact) |
| Test voltage () | 2.5 kVrms (50 Hz, 1 min., between contacts: 7, 8 to 9, 10) |
| Test voltage () | 4 kVrms (50 Hz, 1 min., between contacts: all others) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC (Input/output) |
| Rated surge voltage | 6 kV (Input/output) |
| Short-circuit protection device | |
| Current | 10 A (RT28-32) |
| Voltage | 500 V (SCPD) |
| Short-circuit current | 1 kA (conditional short-circuit current) |
| Coil side | |
| Nominal operating voltage UN | 24 V DC |
| Input voltage range in reference to UN | See derating diagram |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 17 mA |
| Input power dissipation for UN | 0.4 W |
| Typical response time | 10 ms |
| Typical release time | 15 ms |
| Coil voltage | 24 V DC |
| Protective circuit | Freewheeling diode |
| Status display | LED (yellow) |
| Switching | |
| Contact switching type | 3 N/O contacts, 1 N/C contact |
| Type of switch contact | Single contact |
| Contact material | AgSnO, hard gold-plated |
| Maximum switching voltage | 250 V AC |
| 300 V DC | |
| Minimum switching voltage | 10 V (5 mA) |
| Limiting continuous current | 6 A |
| Maximum inrush current | 35 A (20 ms) |
| Min. switching current | 5 mA (10 V) |
| Interrupting rating (ohmic load) max. | 144 W (24 V DC) |
| 100 W (48 V DC) | |
| 75 W (60 V DC) | |
| 55 W (110 V DC) | |
| 50 W (220 V DC) | |
| 1500 VA (250 V AC) | |
| Force-guided contacts in accordance with EN 61810-3 | Type A |
| Utilization category CB Scheme (IEC 60947-5-1) | AC15, 2 A/240 V (N/O contact) |
| DC13, 2 A/24 V (N/O contact) | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.14 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| 0.14 mm² ... 1 mm² (Ferrule with plastic sleeve, two conductors on double terminal block) | |
| Conductor cross-section AWG | 26 ... 16 (solid) |
| 26 ... 16 (flexible) |
| Item dimensions | |
| Width | 21 mm |
| Height | 96 mm |
| Depth | 67 mm |
| Flammability rating according to UL 94 | V2 (Housing) |
| Ambient conditions | |
| Degree of protection (Relay base) | IP20 (Relay base) |
| Degree of protection (Relay) | RT II (Relay) |
| Degree of protection (Installation location) | IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| All specifications in accordance with the standard | |
| Standards/regulations | IEC 60947-5-1 |
| IEC 61810-3 | |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | EN 61810-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1148703 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK6 |
| Product key | DK652E |
| GTIN | 4063151142513 |
| Weight per piece (including packing) | 76.33 g |
| Weight per piece (excluding packing) | 69.15 g |
| Customs tariff number | 85364110 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b4dd0375-a05a-427a-8312-a7330483c926 |
Compatible products
-
FBS 2-6 BU - Plug-in bridge 3036932
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
ZB 15:UNBEDRUCKT - Zack marker strip 0811972
-
ZB 15 CUS - Zack marker strip 0824945
-
ZB 15,LGS:L1-N,PE - Zack marker strip 0811998
-
REL-SR- 24DC/3X1AU/1X2AU/FG - Safety relays 1157954
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates