CSA
Approval ID: 13631IECEE CB Scheme
Approval ID: DE1-62748Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 41 A | 0.2 - 10 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 40 A | 24 - 8 | ||
Use group C | ||||
600 V | 40 A | 24 - 8 |
VDE report with production monitoring
Approval ID: 40034876Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 41 A | 0.2 - 10 |