ST 2,5-TWIN/ 1P GN
-
Feed-through terminal block
3061224
Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 3, number of positions: 1, connection method: Spring-cage/plug-in connection, Rated cross section: 2.5 mm2, 1st level connection left, cross section: 0.08 mm2 - 4 mm2, 1st level connection right, mounting type: NS 35/7,5, NS 35/15, color: green
Product details
| General | The max. load current must not be exceeded by the total current of all connected conductors. Current and voltage are determined by the plug used. |
| Number of positions | 1 |
| Number of connections | 3 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Number of connections per level | 3 |
| Nominal cross section | 2.5 mm² |
| 1st level connection left | |
| Connection method | Spring-cage/plug-in connection |
| Stripping length | 8 mm ... 10 mm |
| Internal cylindrical gage | A3 |
| Connection in acc. with standard | IEC 61984 |
| Conductor cross-section rigid | 0.08 mm² ... 4 mm² |
| Cross section AWG | 28 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.08 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 28 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
| Nominal current | 24 A |
| Maximum load current | 24 A (For 4 mm² conductor cross-section, se derating curve) |
| Nominal voltage | 500 V |
| Nominal cross section | 2.5 mm² |
| Dimensional drawing |
|
| Width | 5.2 mm |
| End cover width | 2.2 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 7.3 kV |
| Result | Test passed |
| Short-time withstand current 2.5 mm² | 0.3 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 1 N |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Spectrum | Long life test category 1, class B, body mounted |
| Frequency | f1 = 5 Hz to f2 = 150 Hz |
| ASD level | 0.964 (m/s²)²/Hz |
| Acceleration | 0.58g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61984 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3061224 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE2 |
| Product key | BE2141 |
| GTIN | 4046356428217 |
| Weight per piece (including packing) | 7.428 g |
| Weight per piece (excluding packing) | 7.428 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-5 - Plug-in bridge 3030174
-
FBS 4-5 - Plug-in bridge 3030187
-
FBS 5-5 - Plug-in bridge 3030190
-
FBS 10-5 - Plug-in bridge 3030213
-
FBS 20-5 - Plug-in bridge 3030226
-
FBS 50-5 - Plug-in bridge 3038930
-
FBS 2-5 BU - Plug-in bridge 3036877
-
FBS 3-5 BU - Plug-in bridge 3036880
-
FBS 4-5 BU - Plug-in bridge 3036893
-
FBS 5-5 BU - Plug-in bridge 3036903
-
FBS 10-5 BU - Plug-in bridge 3036916
-
FBS 20-5 BU - Plug-in bridge 3036929
-
FBS 50-5 BU - Plug-in bridge 3032114
-
FBS 2-5 GY - Plug-in bridge 3038969
-
FBS 3-5 GY - Plug-in bridge 3038972
-
FBS 4-5 GY - Plug-in bridge 3038985
-
FBS 5-5 GY - Plug-in bridge 3038998
-
FBS 10-5 GY - Plug-in bridge 3039007
-
FBS 20-5 GY - Plug-in bridge 3038671
-
FBS 50-5 GY - Plug-in bridge 3032127
-
FBSR 2-5 - Plug-in bridge 3033702
-
FBSR 3-5 - Plug-in bridge 3001591
-
FBSR 4-5 - Plug-in bridge 3001592
-
FBSR 5-5 - Plug-in bridge 3001593
-
FBSR 10-5 - Plug-in bridge 3033710
-
RB ST (2,5/4)-1,5/S - Reducing bridge 3214356
-
RB ST 6-(2,5/4) - Reducing bridge 3030860
-
RB ST 10-(2,5/4) - Reducing bridge 3030873
-
RB ST 16-(2,5/4) - Reducing bridge 3030886
-
RB ST 35-(2,5/4) - Reducing bridge 3030899
-
RB ST (2,5/4)-1,5 - Reducing bridge 3038943
-
RB UT 6-ST(2,5/4) - Reducing bridge 3047264
-
RB UT 35-ST(2,5/4) - Reducing bridge 3047280
-
RB UT 10-ST(2,5/4) - Reducing bridge 3047086
-
RB UT 16-ST(2,5/4) - Reducing bridge 3047099
-
D-ST 2,5-TWIN - End cover 3030488
-
ATP-ST-TWIN - Partition plate 3030789
-
PC - Coding star 3040588
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
DS-ST 2,5 - Cover segment 3036602
-
WST 2,5 - Warning cover 3030941
-
ST 2,5-TWIN/1P-F - Screw flange 3209840
-
ST 2,5-TWIN/1P-FS - Latching flange 3061389
-
ST-IL - Mounting material 3039900
-
ST-BW - Actuation tool 1207608
-
CEC 2,5 - Filler plug 3062757
-
P-CO 2-5 R47K - Component connector 3032447
-
BST 2,5 - Group cover marker 3061282
-
D-ST 2,5-TWIN OG - End cover 3036754
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 2,5/0,2 - Insulating sleeve 3002843
-
ISH 2,5/0,5 - Insulating sleeve 3002856
-
ISH 2,5/1,0 - Insulating sleeve 3002869
-
PAI-4-FIX-5/6 BU - Test adapter 3035975
-
PAI-4-FIX-5/6 OG - Test adapter 3035974
-
PAI-4-FIX-5/6 YE - Test adapter 3035977
-
PAI-4-FIX-5/6 RD - Test adapter 3035976
-
PAI-4-FIX-5/6 GN - Test adapter 3035978
-
PAI-4-FIX-5/6 BK - Test adapter 3035980
-
PAI-4-FIX-5/6 GY - Test adapter 3035982
-
PAI-4-FIX-5/6 VT - Test adapter 3035979
-
PAI-4-FIX-5/6 BN - Test adapter 3035981
-
PAI-4-FIX-5/6 WH - Test adapter 3035983
-
PS-5 - Test plug 3030983
-
DP PS-5 - Spacer plate 3036725
-
PS-5/2,3MM RD - Test plug 3038723
-
E/AL-NS 35 - End bracket 1201662
-
SP 2,5/ 1 - Plug 3040258
-
SP 2,5/ 2 - Plug 3040261
-
SP 2,5/ 3 - Plug 3040274
-
SP 2,5/ 4 - Plug 3040287
-
SP 2,5/ 5 - Plug 3040290
-
SP 2,5/ 6 - Plug 3040300
-
SP 2,5/ 7 - Plug 3040313
-
SP 2,5/ 8 - Plug 3040326
-
SP 2,5/ 9 - Plug 3040339
-
SP 2,5/10 - Plug 3040342
-
SP 2,5/11 - Plug 3040355
-
SP 2,5/12 - Plug 3040368
-
SP 2,5/13 - Plug 3040371
-
SP 2,5/14 - Plug 3040384
-
SP 2,5/15 - Plug 3040397
-
SP 2,5/ 1 BU - Plug 3040698
-
SP 2,5/ 1 GNYE - Plug 3040708
-
SPB 2,5/ 1 - Plug 3040106
-
SPB 2,5/ 9 - Plug 3040180
-
SPB 2,5/11 - Plug 3040203
-
SPB 2,5/13 - Plug 3040229
-
SPB 2,5/14 - Plug 3040232
-
SPB 2,5/ 1 BU - Plug 3040724
-
SPB 2,5/ 1 GNYE - Plug 3040711
-
SPDB 2,5/ 1 - Plug 3040407
-
SPDB 2,5/ 9 - Plug 3040481
-
SPDB 2,5/12 - Plug 3040517
-
SPDB 2,5/13 - Plug 3040520
-
SPDB 2,5/14 - Plug 3040533
-
SPDB 2,5/ 1 BU - Plug 3040737
-
SPDB 2,5/ 1 GNYE - Plug 3040740
-
SP-H 2,5/ 1 - Plug 3210619
-
SP-H 2,5/ 2 - Plug 3210622
-
SP-H 2,5/ 3 - Plug 3210635
-
SP-H 2,5/ 4 - Plug 3210648
-
SP-H 2,5/ 5 - Plug 3210651
-
SP-H 2,5/ 6 - Plug 3210664
-
SP-H 2,5/ 7 - Plug 3210677
-
SP-H 2,5/ 8 - Plug 3210680
-
SP-H 2,5/ 9 - Plug 3210693
-
SP-H 2,5/10 - Plug 3210703
-
SP-H 2,5/11 - Plug 3210716
-
SP-H 2,5/12 - Plug 3210729
-
SP-H 2,5/13 - Plug 3210732
-
SP-H 2,5/15 - Plug 3210758
-
SP-H 2,5/ 1 BU - Plug 3210761
-
SP-H 2,5/ 1 GNYE - Plug 3210774
-
SP-H 2,5/ 1-L - Plug 3210787
-
SP-H 2,5/ 1-L BU - Plug 3210790
-
SP-H 2,5/ 1-L GNYE - Plug 3210800
-
SP-H 2,5/ 1-M - Plug 3210813
-
SP-H 2,5/ 1-M BU - Plug 3210826
-
SP-H 2,5/ 1-M GNYE - Plug 3210839
-
SP-H 2,5/ 1-R - Plug 3210842
-
SP-H 2,5/ 1-R BU - Plug 3210855
-
SP-H 2,5/ 1-R GNYE - Plug 3210868
-
SPV 2,5/ 1 - Plug 3041710
-
SPV 2,5/ 6 - Plug 3041765
-
SPV 2,5/ 9 - Plug 3041794
-
SPV 2,5/11 - Plug 3041817
-
SPV 2,5/12 - Plug 3041820
-
SPV 2,5/13 - Plug 3041833
-
SPV 2,5/14 - Plug 3041846
-
SPV 2,5/15 - Plug 3041859
-
SPV 2,5/ 1 BU - Plug 3061017
-
SPV 2,5/ 1 GNYE - Plug 3061020
-
SPV 2,5/ 1-L - Plug 3041024
-
SPV 2,5/ 1-L BU - Plug 3041037
-
SPV 2,5/ 1-L GNYE - Plug 3041040
-
SPV 2,5/ 1-M - Plug 3041053
-
SPV 2,5/ 1-M BU - Plug 3041066
-
SPV 2,5/ 1-M GNYE - Plug 3041079
-
SPV 2,5/ 1-R - Plug 3041082
-
SPV 2,5/ 1-R BU - Plug 3041095
-
SPV 2,5/ 1-R GNYE - Plug 3041105
-
LP 2,5/ 1 - Plug 1071712
-
LP 2,5/ 2 - Plug 1071713
-
LP 2,5/ 3 - Plug 1071714
-
LP 2,5/ 4 - Plug 1071715
-
LP 2,5/ 5 - Plug 1071716
-
LP 2,5/ 6 - Plug 1071717
-
LP 2,5/ 7 - Plug 1071718
-
LP 2,5/ 8 - Plug 1071719
-
LP 2,5/ 9 - Plug 1071720
-
LP 2,5/10 - Plug 1071721
-
LP 2,5/11 - Plug 1071722
-
LP 2,5/12 - Plug 1071723
-
LP 2,5/13 - Plug 1071724
-
LP 2,5/14 - Plug 1071725
-
LP 2,5/15 - Plug 1071726
-
LP 2,5/ 1 BU - Plug 1071727
-
LP 2,5/ 1 GNYE - Plug 1071728
-
LP 2,5/ 1-L - Plug 1071729
-
LP 2,5/ 1-L BU - Plug 1071730
-
LP 2,5/ 1-L GNYE - Plug 1071731
-
LP 2,5/ 1-M - Plug 1071732
-
LP 2,5/ 1-M BU - Plug 1071733
-
LP 2,5/ 1-M GNYE - Plug 1071734
-
LP 2,5/ 1-R - Plug 1071735
-
LP 2,5/ 1-R BU - Plug 1071736
-
LP 2,5/ 1-R GNYE - Plug 1071737
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates