Our Catan product family impresses with its uniform hardware design. The controller including the onboard I/Os and the extension module in the DIN-rail-mount housing have a width of six HP and their terminal points are arranged identically. This makes it very easy to extend existing systems, as it is simple to estimate the space required for the product family. The compact design of the Catan modules allows them to be used in electrical subdistributions, small distribution boards, and even in the very small installation areas of building technology systems.
Inline, DALI master, Multi-master-capable, integrated DALI power supply unit, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields