DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 20 A | 26 - 12 | ||
Use group C | ||||
300 V | 20 A | 26 - 12 | ||
Use group D | ||||
600 V | 5 A | 26 - 12 |
ATEX
Approval ID: KEMA06ATEX0017UcUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 20 A | 26 - 12 | ||
Use group C | ||||
300 V | 20 A | 26 - 12 |
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECEx KEM 06.0013UUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 20 A | 26 - 12 | ||
Use group C | ||||
300 V | 20 A | 26 - 12 |