PTS 1,5/S-3L/3P - Multi-level terminal block
1027881

cross section
connection method
Flow Pictogram
voltage Pictogram

Multi-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 15 A, connection method: Push-in / plug connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, color: gray

Product details









Compatible products



Your advantages

Time-saving conductor connection thanks to tool-free direct-connection technology
Convenient plugging with lower insertion force
High conductor pull-out forces due to the spring design
Vibration-resistant and maintenance-free conductor connection
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
High space savings thanks to the compact integration of two separate circuits in a single terminal block
Optimized for manual and automated wiring