PTTBS 1,5/S WH/U-YE/O-WH
-
Double-level terminal block
3214661
Double-level terminal block, for KNX bus in building installation, nom. voltage: 500 V, nominal current: 16 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: white
Product details
| Number of connections | 4 |
| Number of rows | 2 |
| Potentials | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.56 W |
| Number of connections per level | 2 |
| Nominal cross section | 1.5 mm² |
| 1st and 2nd level | |
| Connection method | Push-in connection |
| Stripping length | 8 mm ... 10 mm |
| Internal cylindrical gage | A1 / B1 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Cross section AWG | 26 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1 mm² (Using the AI-S 1-8 TQ ferrule, Item No. 1200293, is recommended) |
| Nominal current | 16 A |
| Maximum load current | 16 A |
| Nominal voltage | 500 V |
| Nominal cross section | 1.5 mm² |
| 1st and 2nd level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 1 mm² |
| Rated data (ATEX/IECEx) | |
| Identification | II 2 GD Ex eb IIC Gb |
| Operating temperature range (1) | -60 °C ... 85 °C |
| Operating temperature range (2) | -40 °C ... 110 °C |
| Ex-certified accessories | 3214699 D-PTTBS 1,5/S |
| 3030747 ATP-STTB 4 | |
| 1204504 SZF 0-0,4X2,5 | |
| 3022276 CLIPFIX 35-5 | |
| 3022218 CLIPFIX 35 | |
| List of bridges | Plug-in bridge / FBS 2-3,5 / 3213014 |
| Plug-in bridge / FBS 3-3,5 / 3213027 | |
| Plug-in bridge / FBS 4-3,5 / 3213030 | |
| Plug-in bridge / FBS 5-3,5 / 3213043 | |
| Plug-in bridge / FBS 10-3,5 / 3213056 | |
| Plug-in bridge / FBS 20-3,5 / 3213069 | |
| Bridge data | 13 A / 1.5 mm² |
| Ex temperature increase | 40 K (14.7 A/1.5 mm²) |
| for bridging with bridge | 352 V |
| - At bridging between non-adjacent terminal blocks | 220 V |
| - At bridging between non-adjacent terminal blocks via PE terminal block | 220 V |
| Rated insulation voltage | 320 V |
| output | (Permanent) |
| Ex level General | |
| Rated voltage | 352 V |
| Rated current | 13.5 A |
| Maximum load current | 13.5 A |
| Ex connection data General | |
| Nominal cross section | 1.5 mm² |
| Rated cross section AWG | 16 |
| Connection capacity rigid | 0.14 mm² ... 1.5 mm² |
| Connection capacity AWG | 26 ... 16 |
| Connection capacity flexible | 0.14 mm² ... 1.5 mm² |
| Connection capacity AWG | 26 ... 16 |
| output | (Permanent) |
| Ex level Level 1 | |
| Contact resistance | 1.7 mΩ |
| output | (Permanent) |
| Ex level Level 2 | |
| Contact resistance | 1.4 mΩ |
| Width | 3.5 mm |
| End cover width | 2.2 mm |
| Height | 78.8 mm |
| Depth on NS 35/7,5 | 48.2 mm |
| Depth on NS 35/15 | 55.7 mm |
| Color | white (RAL 9010) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3214661 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE2 |
| Product key | BE2214 |
| GTIN | 4055626158006 |
| Weight per piece (including packing) | 7.91 g |
| Weight per piece (excluding packing) | 7.872 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250102 |
| ECLASS-15.0 | 27250102 |
ETIM
| ETIM 9.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-3,5 - Plug-in bridge 3213014
-
FBS 3-3,5 - Plug-in bridge 3213027
-
FBS 4-3,5 - Plug-in bridge 3213030
-
FBS 5-3,5 - Plug-in bridge 3213043
-
FBS 10-3,5 - Plug-in bridge 3213056
-
FBS 20-3,5 - Plug-in bridge 3213069
-
FBS 2-3,5 BU - Plug-in bridge 3213086
-
FBS 3-3,5 BU - Plug-in bridge 3213099
-
FBS 4-3,5 BU - Plug-in bridge 3213109
-
FBS 5-3,5 BU - Plug-in bridge 3213112
-
FBS 10-3,5 BU - Plug-in bridge 3213125
-
FBS 20-3,5 BU - Plug-in bridge 3213138
-
FBS 2-3,5 GY - Plug-in bridge 3213153
-
FBS 3-3,5 GY - Plug-in bridge 3213167
-
FBS 4-3,5 GY - Plug-in bridge 3213180
-
FBS 5-3,5 GY - Plug-in bridge 3213183
-
FBS 10-3,5 GY - Plug-in bridge 3213196
-
FBS 20-3,5 GY - Plug-in bridge 3213206
-
FBS 50-3,5 - Plug-in bridge 3000706
-
FBS 50-3,5 BU - Plug-in bridge 3000708
-
FBS 50-3,5 GY - Plug-in bridge 3000707
-
FBS 1,5/S-PV - Potential bridge 3216263
-
D-PTTBS 1,5/S - End cover 3214699
-
D-PTTBS 1,5/S-KNX - End cover 3214664
-
STP 3,5-2 - Marker carriers 0830131
-
D-PTTBS 1,5/S-0,8 OG - End cover 1029588
-
AI-S 1 - 8 TQ - Ferrule 1200293
-
PS-3,5 - Test plug 3031010
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 3,5:UNBEDRUCKT - Zack marker strip 0829414
-
ZB 3,5 CUS - Zack marker strip 0829415
-
ZB 3,5,LGS:FORTL.ZAHLEN - Zack marker strip 0801404
-
ZB 3,5,QR:FORT.ZAHLEN - Zack marker strip 0801405
-
UCT-TM 3,5 - Marker for terminal blocks 0829484
-
UCT-TM 3,5 CUS - Marker for terminal blocks 0829581
-
GBS 3,5-25X3,5 - Group marker label for terminal marking 0830290
-
GBS 3,5-25X12 - Group marker label for terminal marking 0830292
-
TMT (EX9,5)R - Marker for terminal blocks 0828295
-
US-TM 100 - Marker for terminal blocks 0829255
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ZBF 3,5:UNBEDRUCKT - Zack Marker strip, flat 0829392
-
ZBF 3,5 CUS - Zack Marker strip, flat 0829394
-
ZBF 3,5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0801406
-
ZBF 3,5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0801407
-
UCT-TMF 3,5 - Marker for terminal blocks 0829486
-
UCT-TMF 3,5 CUS - Marker for terminal blocks 0829644
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
ST-BW 0 - Actuation tool 1200135
-
PROJECT COMPLETE - Software 1050453
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 10S - Crimping pliers 1212045
-
CRIMPFOX 6H - Crimping pliers 1212046
-
CRIMPFOX 2,5-M - Crimping pliers 1212719
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX 6T - Crimping pliers 1212037
-
CRIMPFOX 6T-F - Crimping pliers 1212038
-
CRIMPFOX 6S-F - Crimping pliers 1212043
-
CRIMPFOX-M - Crimping pliers 1212072
Your advantages
The compact design and front connection enable wiring in a confined space
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates