ME-IO 18,8 C 8U 5015
-
Housing cover
1486137
DIN rail housing, 8U, Housing cover, width: 18.9 mm, height: 87.8 mm, depth: 26 mm, color: blue (similar RAL 5015)
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Upper housing part |
Housing type | DIN rail housing |
Housing series | ME-IO |
Product family | ME-IO..C 8U |
Type | 8U |
Ventilation openings present | no |
Width | 18.9 mm |
Height | 87.8 mm |
Depth | 26 mm |
Color (Housing) | blue (RAL 5015) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Housing material | PA |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VDMA 24364:2018-05 |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Mounting type | Snap in |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1486137 |
Packing unit | 12 pc |
Minimum order quantity | 12 pc |
Sales key | ACH |
Product key | ACHEBB |
GTIN | 4063151929510 |
Weight per piece (including packing) | 7.83 g |
Weight per piece (excluding packing) | 7.75 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ME-IO 18,8 B 10U TBUS 5015 - Mounting base housing 1248491
-
ME-IO 18,8 B/FE 10U TBUS 5015 - Mounting base housing 1486138
-
ME-IO 18,8 B/FE 9U TBUS 7035 - Mounting base housing 2201809
-
ME-IO 18,8 B 10U TBUS 7035 - Mounting base housing 2202506
-
ME-IO 18,8 B/FE 10U TBUS 7035 - Mounting base housing 2202507
-
ME-IO 37,6 B 10U TBUS 7035 - Mounting base housing 2202663
-
ME-IO 75,2 B 10U TBUS 7016 - Mounting base housing 1209245
-
ME-IO 75,2 B 10U TBUS 7035 - Mounting base housing 2202664
-
ME-IO 18,8 EB 10U TBUS 7035 - Mounting base housing 1103440
-
ME-IO 18,8 EB 10U TBUS 1018 - Mounting base housing 1149170
-
ME-IO 37,6 EB 10U TBUS 1018 - Mounting base housing 1103437
-
ME-IO 37,6 EB 10U TBUS 7035 - Mounting base housing 1103438
-
ME-IO 56,4 EB 10U TBUS 7035 - Mounting base housing 1159013
-
ME-IO 75,2 EB 10U TBUS 7035 - Mounting base housing 1158981
-
ME-IO 18,8 EB/FE 10U TBUS 7035 - Mounting base housing 1458283
-
ME-IO 75,2 EB/FE4 10U TBUS 7035 - Mounting base housing 1458284
-
ME-IO 18,8 EB/FE 10U TBUS 5015 - Mounting base housing 1486139
-
ME-IO 37,6 LEB 10U TBUS 1018 - Mounting base housing 1103435
-
ME-IO 37,6 LEB 10U TBUS 7035 - Mounting base housing 1103436
-
ME-IO 56,4 LEB 10U TBUS 1018 - Mounting base housing 1158975
-
ME-IO 75,2 LEB 10U TBUS 7035 - Mounting base housing 1158978
-
ME-IO 56,4 LEB 10U TBUS 7035 - Mounting base housing 1158982
-
ME-IO 37,6 LEB PROCESSED - Mounting base housing 1726226
-
ME-IO 75,2 LEB PROCESSED - Mounting base housing 1726222
-
ME-IO 37,6 LB PROCESSED - Mounting base housing 1726227
-
ME-IO 37,6 LB 10U TBUS 1018 - Mounting base housing 1248492
-
ME-IO 37,6 LB 10U TBUS 5015 - Mounting base housing 1248494
-
ME-IO 37,6 LB 10U TBUS 7035 - Mounting base housing 2202618
-
ME-IO 37,6 LB/FE 10U TBUS 7035 - Mounting base housing 2202619
-
ME-IO 75,2 LB 10U TBUS 7035 - Mounting base housing 2202620
-
ME-IO 75,2 LB/FE 10U TBUS 7035 - Mounting base housing 2202621
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC4-2,54 - Fiber optic 1036724
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
-
HS LC-H-D2C/ R4XC4-2,54 - Fiber optic 1036727
-
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
-
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
-
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
-
CUC-SP-J1ST-A/R4LB-SMD - RJ45 PCB connector 1149874
-
SPE-T1-STRM-90 - SPE PCB connector 1163797
-
CUC-USB3.1-J1ST-AH/UCF-SMD/THR - USB PCB connectors 1332643
-
CUC-USB2.0-J1ST-AH/UAF-SMD - USB PCB connectors 1332634
-
CUC-COX-J1M-A/KFS - Coaxial PCB connector 1340151
-
FP 0,8/ 12-FV-SH 7,85 - SMD female connector shielded 1043682
-
FP 0,8/ 12-MV-SH 8,65 - SMD male connector, shielded 1154119
-
FP 0,8/ 20-FV-SH 7,85 - SMD female connector shielded 1053614
-
FP 0,8/ 20-MV-SH 8,65 - SMD male connector, shielded 1154120
-
FP 0,8/ 32-FV-SH 7,85 - SMD female connector shielded 1043683
-
FP 0,8/ 32-MV-SH 8,65 - SMD male connector, shielded 1154121
-
FP 0,8/ 52-FV-SH 7,85 - SMD female connector shielded 1043684
-
FP 0,8/ 52-MV-SH 8,65 - SMD male connector, shielded 1154122
-
FP 0,8/ 80-FV-SH 7,85 - SMD female connector shielded 1043685
-
FP 0,8/ 80-MV-SH 8,65 - SMD male connector, shielded 1154123
-
FP 0,8/ 12-FV 7,85 - SMD female connectors 1061580
-
FP 0,8/ 12-MV 8,65 - SMD male connectors 1154012
-
FP 0,8/ 20-FV 7,85 - SMD female connectors 1061583
-
FP 0,8/ 20-MV 8,65 - SMD male connectors 1154013
-
FP 0,8/ 32-FV 7,85 - SMD female connectors 1061584
-
FP 0,8/ 32-MV 8,65 - SMD male connectors 1154014
-
FP 0,8/ 52-FV 7,85 - SMD female connectors 1061585
-
FP 0,8/ 52-MV 8,65 - SMD male connectors 1154015
-
FP 0,8/ 80-FV 7,85 - SMD female connectors 1061586
-
FP 0,8/ 80-MV 8,65 - SMD male connectors 1154016
-
HSCH 1,5-3U/18 9005 - PCB header 2202232
-
HSCH 1,5-2U/12 9005 - PCB header 2202233
-
HSCH 1,5-3U/18 THR 9005 - PCB header 2203408
-
HSCH 1,5-2U/12 THR 9005 - PCB header 2203409
-
HSCH 1,5-2U/12 9005 VPE150 - PCB header 2203619
-
HSCH 2,5-2U-2220 THR 9005 - PCB header 1091994
-
HSCH 2,5-2U-TT22 THR 9005 - PCB header 1091997
-
HSCH 2,5-2U-TTTT THR 9005 - PCB header 1091998
-
HSCH 2,5-3U-TT22TT 9005 - PCB header 1548074
-
HSCH 2,5-2U-0222 9005 - PCB header 1720508
-
HSCH 2,5-2U-2002 9005 - PCB header 1734745
-
HSCH 2,5-2U-0022 9005 - PCB header 1734746
-
HSCH 2,5-2U-0202 9005 - PCB header 1734747
-
HSCH 2,5-3U/12 9005 - PCB header 2201788
-
HSCH 2,5-2U/ 8 9005 - PCB header 2201789
-
HSCH 2,5-2U-TTTT 9005 - PCB header 2201790
-
HSCH 2,5-2U-2220 9005 - PCB header 2201792
-
HSCH 2,5-2U-TT02 9005 - PCB header 2201793
-
HSCH 2,5-2U/ 8 THR 9005 - PCB header 2203405
-
HSCH 2,5-3U/12 THR 9005 - PCB header 2203406
-
HSCH 2,5-2U/ 8 9005 VPE150 - PCB header 2203617
-
HSCH 2,5-2U-TTTT 9005 VPE150 - PCB header 2203618
-
HSCH 2,5-2U-TT22 9005 - PCB header 2203783
-
HSCP-SP 1,5-1U6-396/396-7035 - PCB connector 1064546
-
HSCP-SP 1,5-1U6-545/545-7035 - PCB connector 1064547
-
HSCP-SP 1,5-1U6-045/045-7035 - PCB connector 1064548
-
HSCP-SP 1,5-1U6-000/000-7035 - PCB connector 1064549
-
HSCP-SP 1,5-1U6-336/336-7035 - PCB connector 1100022
-
HSCP-SP 1,5-1U6-555/555-7035 - PCB connector 1106783
-
HSCP-SP 1,5-1U6-7016 - PCB connector 1205101
-
HSCP-SP 1,5-1U6-629/629-7016 - PCB connector 1209687
-
HSCP-SP 1,5-1U6-260/260-7035 - PCB connector 1326553
-
HSCP-SP 1,5-1U6-222/222-7035 - PCB connector 1344448
-
HSCP-SP 1,5-1U6-444/444-7035 - PCB connector 1344449
-
HSCP-SP 1,5-1U6-062/062-7035 - PCB connector 1344923
-
HSCP-SP 1,5-1U6-696/696-7035 - PCB connector 1376979
-
HSCP-SP 1,5-1U6-5015 - PCB connector 1493475
-
HSCP-SP 1,5-1U6-599/599-7035 - PCB connector 1495033
-
HSCP-SP 1,5-1U6-624/624-7035 - PCB connector 1510185
-
HSCP-SP 1,5-1U6-445/445-7035 - PCB connector 1510186
-
HSCP-SP 1,5-1U6-999/999-7035 - PCB connector 2203603
-
HSCP-SP 1,5-1U6-562/562-7035 - PCB connector 2203604
-
HSCP-SP 2,5-1U4-99/99-3000 - PCB connector 1003852
-
HSCP-SP 2,5-1U4-33/33-7016 - PCB connector 1037429
-
HSCP-SP 2,5-1U4-09/53-7035 - PCB connector 1037438
-
HSCP-SP 2,5-1U02-7035 - PCB connector 1081099
-
HSCP-SP 2,5-1U4-62/62-7035 - PCB connector 1081107
-
HSCP-SP 2,5-1U4-24/24-7035 - PCB connector 1088581
-
HSCP-SP 2,5-1U4-56/56-7035 - PCB connector 1088582
-
HSCP-SP 2,5-1U20-5B/5B-7035 - PCB connector 1106784
-
HSCP-SP 2,5-1U4-55/66-7035 - PCB connector 1111838
-
HSCP-SP 2,5-1U4-22/44-7035 - PCB connector 1111839
-
HSCP-SP 2,5-1UTT-02/02-7035 - PCB connector 1135246
-
HSCP-SP 2,5-1U4-09/06-7035 - PCB connector 1194411
-
HSCP-SP 2,5-1U00-7016 - Filler plug 1205130
-
HSCP-SP 2,5-1UTT-7016 - PCB connector 1209685
-
HSCP-SP 2,5-1U4-99/99-9005 - PCB connector 1211074
-
HSCP-SP 2,5-1U4-00/22-9005 - PCB connector 1211075
-
HSCP-SP 2,5-1U4-62/62-9005 - PCB connector 1487511
-
HSCP-SP 2,5-1U4-5015 - PCB connector 1493474
-
HSCP-SP 2,5-1U00-5015 - Filler plug 1493476
-
HSCP-SP 2,5-1UTT-5015 - PCB connector 1497099
-
HSCP-SP 2,5-1U4-22/50-7035 - PCB connector 1734778
-
HSCP-SP 2,5-1U02-B9/B9-9005 - PCB connector 1734797
-
HSCP-SP 2,5-1U20-9B/9B-9005 - PCB connector 1734798
-
HSCP-SP 2,5-1U4-00/44-7035 - PCB connector 1734801
-
HSCP-SP 2,5-1U20-0B/2B-7035 - PCB connector 1734803
-
HSCP-SP 2,5-1U4-00/22-7035 - PCB connector 1736145
-
HSCP-SP 2,5-1U4-7035 - PCB connector 2201780
-
HSCP-SP 2,5-1UTT-7035 - PCB connector 2201781
-
HSCP-SP 2,5-1U20-7035 - PCB connector 2201782
-
HSCP-SP 2,5-1U4-44/44-7035 - PCB connector 2202567
-
HSCP-SP 2,5-1U4-99/99-7035 - PCB connector 2202568
-
HSCP-SP 2,5-1U4-00/00-7035 - PCB connector 2202569
-
HSCP-SP 2,5-1U4-66/66-7035 - PCB connector 2202570
-
HSCP-SP 2,5-1U4-55/55-7035 - PCB connector 2202571
-
HSCP-SP 2,5-1U4-22/22-7035 - PCB connector 2202572
-
HSCP-SP 2,5-1U4-69/69-7035 - PCB connector 2202605
-
HSCP-SP 2,5-1UTT-62/62-7035 - PCB connector 2202606
-
HSCP-SP 2,5-1UTT-55/55-7035 - PCB connector 2202607
-
HSCP-SP 2,5-1U4-99/62-7035 - PCB connector 2202608
-
HSCP-SP 2,5-1U00-7035 - Filler plug 2202610
-
HSCP-SP 2,5-1U4-29/29-7035 - PCB connector 2203192
-
HSCP-SP 2,5-1U4-62/59-7035 - PCB connector 2203194
-
HSCP-SP 2,5-1U4-65/65-7035 - PCB connector 2203195
-
HSCP-SP 2,5-1U4-9005 - PCB connector 2203322
-
HSCP-SP 2,5-1U4-66/22-7035 - PCB connector 2203473
-
HSCP-SP 2,5-1U4-44/44-7016 - PCB connector 2203818
-
HSCP-CB 2U-7035 - Fastening clip 1056724
-
HSCP-CB 3U-7035 - Fastening clip 1056723
-
HSCP-CB 4U-7035 - Fastening clip 1056722
-
HSCP-CB 5U-7035 - Fastening clip 1056892
-
HSCP-CB 6U-7035 - Fastening clip 1037100
-
DFC T 2,4 QVGA S 7035 - Display 2203537
-
DFC T 2,4 QVGA S 1018 - Display 2203538
-
DFC T 2,4 QVGA S 5015 - Display 2203539
-
ME BUS FE CONTACT - Functional ground contact 2278076
-
ME-IO 18,8 FOOT CATCH KIT - Base latch 2201812
-
ME-IO HS 18,8 B AL - Heatsink 1726191
-
ME-IO HEATSPREADER AL SAMPLE - Heatsink 1726193
-
SHS M2,5X6 TX8 - Screw set 1756991
-
HSC-LR SP - Spring 2202599
-
ME-IO 18,8 F-LR 7035 - Filler plug 2202635
-
ME-IO 18,8 F-LR 1018 - Filler plug 1426876
-
ME-IO 18,8 F-LR 5015 - Filler plug 1493575
-
ME-IO 18,8 F-LR 7035 VPE200 - Filler plug 2203224
-
CP-DMC 1,5 NAT - Coding profile 1790647
-
EMT (80X15,5)R - Insert label 0804286
-
ME-IO 18,8 MC 8U TRANS - Marking lid 2202627
-
MPS-MT 1-S4-B RD - Accessories 1982800
-
CRIMPFOX 6 - Crimping pliers 1212034
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
ME-IO 18,8 LC 8U 2RJ45 7035 - Housing cover 1224119
-
ME-IO 18,8 LC 10U 2RJ45 7035 - Housing cover 1224121
-
ME-IO 18,8 LC 8U 5015 - Housing cover 1493572
-
ME-IO 18,8 LC 8U 7035 - Housing cover 2202622
-
ME-IO 18,8 LC 10U 7035 - Housing cover 2202626
-
ME 18,8 TBUS 1,5/5-ST-3,81KMGY - DIN rail bus connector 2201813
-
ME 18,8 TBUS 1,5/5 VPE1 KMGY - DIN rail bus connector 2202549
-
TBUS8-18,8-PPPPPPPP-7035 - DIN rail bus connector 2202396
-
TBUS8-18,8-PPPPPPPS-7035 - DIN rail bus connector 2202399
-
TBUS8-18,8-PPPPPPSS-7035 - DIN rail bus connector 2202403
-
TBUS8-18,8-PPPPSSSS-7035 - DIN rail bus connector 1140958
-
TBUS8-18,8-BRIDGE-7035 - DIN rail bus connector 1387014
-
TBUS8-SPL-KIT-7035 - DIN rail bus connector 1488805
-
TBUS8-TAP-KIT-7035 - DIN rail bus connector 1488806
Your advantages
Tool-free mounting
Plastic in accordance with UL94 V0: for more rigorous flammability requirements
Can be machined for application-specific connection technology
Cover for fully closed device fronts
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates