cULus Recognized
Approval ID: E60425-20150613Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
150 V | 8 A | |||
F | ||||
250 V | 8 A | |||
D | ||||
300 V | 8 A |
VDE Zeichengenehmigung
Approval ID: 40045969Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
630 V | 8 A |