HSC-LR 3U KIT 9010
-
Locking
1090351
DIN rail housing, 3U, Lock and Release system, width: 16.1 mm, height: 45.95 mm, depth: 8.8 mm, color: white (similar RAL 9010)
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Mounting material |
Housing type | DIN rail housing |
Housing series | ME-IO |
Product family | ME-IO |
Width | 16.1 mm |
Height | 45.95 mm |
Depth | 8.8 mm |
Color | white (RAL 9010) |
Material | PA6-GF30 |
Flammability rating according to UL 94 | V0 |
Surface characteristics | untreated |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Mounting type | Snap in |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1090351 |
Packing unit | 10 pc |
Minimum order quantity | 500 pc |
Note | Made to order (non-returnable) |
Sales key | ACH |
Product key | ACHECZ |
GTIN | 4055626900001 |
Weight per piece (including packing) | 4 g |
Weight per piece (excluding packing) | 3.79 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190605 |
ECLASS-15.0 | 27190605 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 39121409 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
HSCH 2,5-2U-2220 THR 9005 - PCB header 1091994
-
HSCH 2,5-2U-TT22 THR 9005 - PCB header 1091997
-
HSCH 2,5-2U-TTTT THR 9005 - PCB header 1091998
-
HSCH 2,5-3U-TT22TT 9005 - PCB header 1548074
-
HSCH 2,5-2U-0222 9005 - PCB header 1720508
-
HSCH 2,5-2U-2002 9005 - PCB header 1734745
-
HSCH 2,5-2U-0022 9005 - PCB header 1734746
-
HSCH 2,5-2U-0202 9005 - PCB header 1734747
-
HSCH 2,5-3U/12 9005 - PCB header 2201788
-
HSCH 2,5-2U/ 8 9005 - PCB header 2201789
-
HSCH 2,5-2U-TTTT 9005 - PCB header 2201790
-
HSCH 2,5-2U-2220 9005 - PCB header 2201792
-
HSCH 2,5-2U-TT02 9005 - PCB header 2201793
-
HSCH 2,5-2U/ 8 THR 9005 - PCB header 2203405
-
HSCH 2,5-3U/12 THR 9005 - PCB header 2203406
-
HSCH 2,5-2U/ 8 9005 VPE150 - PCB header 2203617
-
HSCH 2,5-2U-TTTT 9005 VPE150 - PCB header 2203618
-
HSCH 2,5-2U-TT22 9005 - PCB header 2203783
-
HSCH 1,5-3U/18 9005 - PCB header 2202232
-
HSCH 1,5-2U/12 9005 - PCB header 2202233
-
HSCH 1,5-3U/18 THR 9005 - PCB header 2203408
-
HSCH 1,5-2U/12 THR 9005 - PCB header 2203409
-
HSCH 1,5-2U/12 9005 VPE150 - PCB header 2203619
-
HSCP-SP 2,5-1U4-33/33-7016 - PCB connector 1037429
-
HSCP-SP 2,5-1U02-7035 - PCB connector 1081099
-
HSCP-SP 2,5-1U4-62/62-7035 - PCB connector 1081107
-
HSCP-SP 2,5-1U4-55/66-7035 - PCB connector 1111838
-
HSCP-SP 2,5-1U4-22/44-7035 - PCB connector 1111839
-
HSCP-SP 2,5-1UTT-02/02-7035 - PCB connector 1135246
-
HSCP-SP 2,5-1U00-7016 - Filler plug 1205130
-
HSCP-SP 2,5-1UTT-7016 - PCB connector 1209685
-
HSCP-SP 2,5-1U4-99/99-9005 - PCB connector 1211074
-
HSCP-SP 2,5-1U4-00/22-9005 - PCB connector 1211075
-
HSCP-SP 2,5-1U4-62/62-9005 - PCB connector 1487511
-
HSCP-SP 2,5-1UTT-5015 - PCB connector 1497099
-
HSCP-SP 2,5-1U4-7035 - PCB connector 2201780
-
HSCP-SP 2,5-1UTT-7035 - PCB connector 2201781
-
HSCP-SP 2,5-1U20-7035 - PCB connector 2201782
-
HSCP-SP 2,5-1U4-44/44-7035 - PCB connector 2202567
-
HSCP-SP 2,5-1U4-99/99-7035 - PCB connector 2202568
-
HSCP-SP 2,5-1U4-00/00-7035 - PCB connector 2202569
-
HSCP-SP 2,5-1U4-66/66-7035 - PCB connector 2202570
-
HSCP-SP 2,5-1U4-55/55-7035 - PCB connector 2202571
-
HSCP-SP 2,5-1U4-22/22-7035 - PCB connector 2202572
-
HSCP-SP 2,5-1U4-69/69-7035 - PCB connector 2202605
-
HSCP-SP 2,5-1UTT-62/62-7035 - PCB connector 2202606
-
HSCP-SP 2,5-1UTT-55/55-7035 - PCB connector 2202607
-
HSCP-SP 2,5-1U4-99/62-7035 - PCB connector 2202608
-
HSCP-SP 2,5-1U00-7035 - Filler plug 2202610
-
HSCP-SP 2,5-1U4-29/29-7035 - PCB connector 2203192
-
HSCP-SP 2,5-1U4-62/59-7035 - PCB connector 2203194
-
HSCP-SP 2,5-1U4-65/65-7035 - PCB connector 2203195
-
HSCP-SP 1,5-1U6-396/396-7035 - PCB connector 1064546
-
HSCP-SP 1,5-1U6-545/545-7035 - PCB connector 1064547
-
HSCP-SP 1,5-1U6-045/045-7035 - PCB connector 1064548
-
HSCP-SP 1,5-1U6-000/000-7035 - PCB connector 1064549
-
HSCP-SP 1,5-1U6-336/336-7035 - PCB connector 1100022
-
HSCP-SP 1,5-1U6-555/555-7035 - PCB connector 1106783
-
HSCP-SP 1,5-1U6-7016 - PCB connector 1205101
-
HSCP-SP 1,5-1U6-629/629-7016 - PCB connector 1209687
-
HSCP-SP 1,5-1U6-260/260-7035 - PCB connector 1326553
-
HSCP-SP 1,5-1U6-222/222-7035 - PCB connector 1344448
-
HSCP-SP 1,5-1U6-444/444-7035 - PCB connector 1344449
-
HSCP-SP 1,5-1U6-062/062-7035 - PCB connector 1344923
-
HSCP-SP 1,5-1U6-696/696-7035 - PCB connector 1376979
-
HSCP-SP 1,5-1U6-599/599-7035 - PCB connector 1495033
-
HSCP-SP 1,5-1U6-624/624-7035 - PCB connector 1510185
-
HSCP-SP 1,5-1U6-445/445-7035 - PCB connector 1510186
-
HSCP-SP 1,5-1U6-7035 - PCB connector 2202234
-
HSCP-SP 1,5-1U6-629/629-7035 - PCB connector 2202609
-
HSCP-SP 1,5-1U6-999/999-7035 - PCB connector 2203603
-
HSCP-SP 1,5-1U6-562/562-7035 - PCB connector 2203604
-
ME-IO 18,8 C 10U 5015 - Housing cover 1493573
-
ME-IO 18,8 C 10U 7035 - Housing cover 2202630
-
ME-IO 18,8 C 2U 7035 - Housing cover 2201799
-
ME-IO 18,8 C 2U 7035 VPE30 - Housing cover 2202611
-
ME-IO 18,8 C 3U 7016 - Housing cover 1037322
-
ME-IO 18,8 C 3U 7035 - Housing cover 2201800
-
ME-IO 18,8 C 3U S1 7035 - Housing cover 2201801
-
ME-IO 18,8 C 4U 5015 - Housing cover 1486136
-
ME-IO 18,8 C 4U 7035 - Housing cover 2201802
-
ME-IO 18,8 C 5U 7035 - Housing cover 2201803
-
ME-IO 18,8 C 6U 5015 - Housing cover 1493571
-
ME-IO 18,8 C 6U 7035 - Housing cover 2201804
-
ME-IO 18,8 C 7U 7016 - Housing cover 1037321
-
ME-IO 18,8 C 7U 7035 - Housing cover 2201805
-
ME-IO 18,8 C 8U 5015 - Housing cover 1486137
-
ME-IO 18,8 C 8U 7016 - Housing cover 1205100
-
ME-IO 18,8 C 8U 7035 - Housing cover 2202634
-
ME-IO 18,8 C 9U 7035 - Housing cover 2201806
-
ME-IO 18,8 C 2U MC 7035 - Housing cover 2202616
-
ME-IO 18,8 C 2U MC10 7035 - Housing cover 2202582
-
ME-IO 18,8 C 2U MC18 7035 - Housing cover 2202581
-
ME-IO 18,8 C 2U MC10 5015 - Housing cover 1486134
-
ME-IO 18,8 C 2U MC18 5015 - Housing cover 1486135
-
ME-IO 18,8 LC 8U 2RJ45 7035 - Housing cover 1224119
-
ME-IO 18,8 LC 10U 2RJ45 7035 - Housing cover 1224121
-
ME-IO 18,8 LC 8U 5015 - Housing cover 1493572
-
ME-IO 18,8 LC 8U 7035 - Housing cover 2202622
-
ME-IO 18,8 LC 10U 7035 - Housing cover 2202626
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Easy, tool-free mounting
Lock and Release interlock in contrasting color for intuitive operation
Plastic in accordance with UL94 V0: for more rigorous flammability requirements
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates