The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

HSCH 2,5-2U-TTTT THR 9005 - PCB header
1091998

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 250 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, mounting: THR soldering, number of solder pins per potential: 1, plug-in system: HSC 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, Partially assembled version

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

For front connection plugs with tool-free, time saving Push-in connection
Suitable for reflow soldering processes
All headers support variable coding
Packaged in carrier tape for automated pick-and-place assembly