DIN rail housing

DIN rail housings for control cabinet applications

Full flexibility in shape, color, and function: DIN rail housings are the ideal packaging for your electronics. They protect the installed PCBs, can be easily mounted on DIN rails, and offer perfectly integrated interfaces for transmitting signals, data, and power. Additional options such as automated thermal simulation and individual off-tool covers are possible.

Your advantages

  • Electronics housings, services, connection technology, accessories, and custom components from a single source
  • Expect support and cooperation through the product development process up to market introduction
  • Modular housings enable versatile and flexible device solutions
  • Component selection support through services such as configurators, cover modifiers, and online thermal simulations
  • Develop your tailor-made solution for maximum brand recognition value

New products

Electronics housings with thermal simulation
ICS lower housing part
ME-IO Slim housing system for compact controllers
EVA board holder for UM-BASIC/-PRO
Upper parts with Push-in connection for BC modular series electronics housings
Push-in PCB terminal blocks for BC 17,8
Connector for 8-position DIN rail connectors
Bridge for DIN rail connectors
PCB terminal blocks in two pitches for the ICS series

Electronics housings with thermal simulation

Perfectly optimized for maximum power

Maximize power density in your electronics housings with passive cooling solutions and thermally optimized PCB layouts: from configuration and comprehensive thermal simulations to implementation – ideal for powerful and miniaturized applications.

Main features

  • Material: aluminum
  • Surface: natural anodized
  • Heatsink topology: extruded profile (BC) / heat spreader and extruded profile (ME-IO)
  • Maximum component height: 12 mm (BC) / 10 mm (ME-IO)
  • Heatsink width: 17.8 mm ... 53.6 mm (BC) / 8.8 mm (ME-IO)

Your Advantages

  • Efficiently embedded cooling systems through the flexible combination of heatsinks and housings for optimum cooling
  • Seamless integration with tailor-made passive solutions: optimally tuned both mechanically and thermally
  • Comprehensive service from online configuration and thermal simulations to integration
  • Minimal space requirements due to space-saving cooling for maximum power density and utilization of space

New size of lower housing part

For ICS series electronics housings

The 50 mm wide lower housing part provides the largest possible PCB surface in the ICS series and thus creates more space for the electronics it holds. In total, up to four PCBs and 20 connectors with up to 100 positions can be mounted in the housing.

Main features

  • Width: 50 mm
  • Height: 122 mm
  • Depth: 130.9 mm
  • Up to 20 connection openings

Your Advantages

  • More space for electronic components due to the enlarged PCB surface
  • Full compatibility with the ICS product portfolio with the new combination of existing dimensions
  • Integration of connectors on five connection levels due to a usable overall depth of 112 mm

Housing system for compact controllers

For use with front connection technology

The ME-IO Slim is the efficient housing solution for compact controllers that require high-density front connection technology. The 18-pos. front connector makes contact directly on the PCB. With a module width of just 12 mm, the ME-IO Slim is particularly space-saving.

Main features

  • 18-pos. front connection technology
  • Module width: 12 mm
  • Couplers and CPU housings
  • Color: light gray (similar to RAL 7035)
  • 8-pos. module communication
  • 6-pos. supply connector in the head station
  • Status display without separate light guide

Your Advantages

  • Simple module assembly with two side panels and one DIN rail fixing lever
  • High connection density with 18-pos. connector with 5 mm pitch
  • Ideal for price-sensitive applications due to the simple design and predefined module layout
  • Machinable flaps in the CPU module allow application-specific customization
  • Easy cabling in the module due to preprinted 18-pos. front connector

Flexible PCB holder system

For PCBs of different sizes

The evaluation (EVA) board holder for UM-BASIC and UM-PRO is a flexibly adjustable holder system for accommodating PCBs of various sizes by means of latching or screw connection. The system can be mounted on a UM-BASIC/-PRO 122 profile from Phoenix Contact.

Main features

  • Accommodation of various PCB sizes
  • Compatible with UM-BASIC/-PRO 122
  • Can be moved on profile
  • Color: light gray (similar to RAL 7035)
  • Several PCBs can be combined

Your Advantages

  • Easy mounting and removal of PCBs
  • Low-cost integration of PCBs of different sizes
  • A large PCB surface in a small installation space
  • Flexible combination of PCBs of different sizes

Configurable upper parts for Push-in connection

For electronics housings for building automation

With the new upper housing parts from the BC modular series, you benefit from the convenient operation of the Push-in connection technology on the front of the housing. Configure your own customized housing solution equipped with Push-in PCB terminal blocks from the SPT-THR series.

Main features

  • DIN rail housing for use in distribution boards in accordance with DIN 43880
  • Widths: 35.6 mm, 53.6 mm, 71.6 mm, 107.6 mm, and 161.6 mm
  • Color: light gray (similar to RAL 7035)
  • Up to 24 positions: 1.5 mm² per housing chamber
  • Up to 8 positions: 2.5 mm² per housing chamber
  • Prepared for use with the KNX bus

Your Advantages

  • Housings tailored for SPT-THR enable fast device development and optimal protection for the electronics
  • Individual configuration of each housing chamber for diverse applications in building automation
  • Standard-compliant housing and installation dimensions for use in distribution boards
  • Easily create the right item for you: use our intuitive online configurator

Push-in PCB terminal blocks

For electronics housings for building automation

For the first time, Push-in PCB terminal blocks are available for the BC 17,8 (1 HP). With the PCB terminal blocks from the FKDSO 1,5 and FKDSO 2,5 series, you can implement future-proof applications in building automation with up to 16 positions per module.

Main features

  • Up to 16 positions in an overall width of 17.8 mm (1 HP)
  • Currents up to 22 A
  • 3- and 4-pos. PCB terminal blocks can be combined in one upper part
  • Conductor cross-sections up to 1.5 mm² (FKDSO 1,5) and 2.5 mm² (FKDSO 2,5)
  • 3.5 mm pitch (FKDSO 1,5) and 5 mm pitch (FKDSO 2,5)

Your Advantages

  • Coordinated housing and connection system for faster device development
  • Tool-free, time-saving Push-in connection
  • Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded actuating push button

Connector for 8-position DIN rail connectors

Module communication over several levels

Some applications also require data and signals from the module communication beyond the module network, for example, in the case of a line feed. Here, input and output connectors for the 8-position DIN rail connector connect modules over several levels. They can be used on the left, right, and center.

Main features

  • 8-position module communication
  • Available as input and output
  • End bracket function

Your Advantages

  • Input and output of the 8-position bus connection in the module network with ME-IO and ICS housings
  • Optimum use of space with ordered cable routing
  • Easy marking with a large printing area

Bridge for DIN rail connectors

Making optimum use of installation space

The transmission of data and signals for applications without a necessary output to the PCB can be looped through by a bridge for DIN rail connectors below the module. This enables you to maximize the use of the PCB surface.

Main features

  • 8-position module communication
  • Available in the widths 18.8, 20, and 25 mm

Your Advantages

  • Can be integrated into device applications based on ME-IO and ICS housings
  • Increased maximum PCB surface
  • Connection of the positions in the field with FMC connectors

PCB terminal blocks in two pitches

For ICS series electronics housings

The new PCB terminal blocks in two pitches provide additional connection options for ICS series electronics housings. Choose between screw or Push-in connection versions of the new terminal blocks for your device solution.

Main features

  • For ICS overall widths of 20, 25, and 50 mm
  • Push-in spring connection and screw connection
  • Pitch: 3.5 and 5 mm
  • Alignment left and right

Your Advantages

  • Simple handling in just a few steps
  • Fixed wiring and a reduced number of individual parts
  • Choice between different pitches and connection methods
  • One partner for everything: the right components for your device solution

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Electronics housings with touch displays

Touch displays for electronics housings Industrial-grade display solutions for control cabinet and field applications

Visualize process data, input information, output operating states, and much more: Touch displays offer great potential for implementing user-friendly and functional device displays. This white paper provides you with an overview and basic knowledge of various touch display technologies. It also outlines the requirements for hardware control.

Field housings and DIN rail housings

Configurator for electronics housings

Create your electronics housing for the field or indoor application: Select the desired housing series, the corresponding lower part, and the cover. Add the appropriate connection technology and the process is complete.

Housing systems for control cabinet applications DIN rail housings are the ideal packaging for your electronics. They protect the installed PCBs, can be easily mounted on DIN rails, and offer perfectly integrated interfaces for transmitting signals, data, and power.

Interactive image map: Module made up of different DIN rail housings
UM-BASIC/UM-PRO extruded profile housings
Not a millimeter is wasted on the DIN rail. Extruded profiles are cut to customer-specific lengths and are available in lengths from 30 to 1,000 mm.
Find out more
UM-BASIC/UM-PRO extruded profile housings
BC modular housings
BC housings are suitable for direct panel mounting or for use in distribution boards in accordance with DIN 43880. Optional heatsinks including thermal simulation are possible.
Find out more
BC modular housings
ME-IO multifunctional housings
Tailor-made electronics modules, such as controllers and I/O modules, can be easily assembled due to their modular design. Optional heatsinks including thermal simulation are possible.
Find out more
ME-IO multifunctional housings
EH basic housings
With the EH housing system, designing universal device applications could not be simpler. A range of seven overall widths, two heights, and three cover versions provide over 100 possible combinations.
Find out more
EH basic housings
ME modular housings
Design your device using our easy-to-install ME series modular system.
Find out more
ME modular housings
ME MAX modular housings
With a function-oriented design and overall widths ranging from 12.5 to 90 mm, ME MAX series housings offer tailor-made solutions for your electronics.
Find out more
ME MAX modular housings
ICS modular housings
The solutions made possible by the ICS modular housing system are as varied as the requirements for future-oriented automation devices. Optional heatsinks including thermal simulation are possible.
Find out more
ICS modular housings
ME-PLC multifunctional housings
Multifunctional electronics housings from the ME-PLC series are ideal for applications that require a large installation space and connection technology on the front.
Find out more
ME-PLC multifunctional housings
ME-IO Slim multifunctional housings
The multifunctional housings from the ME-IO Slim series are ideal for controllers that require a compact design and high-density front connection technology.
Find out more
ME-IO Slim multifunctional housings

Customization of your electronic devices Benefit from personal advice and comprehensive services for the following subjects.

Employees at a milling machine
Electronics housings in different color versions
Electronics housings with digital printing
Tailored ICS housings
Employee working on the thermal simulation of a housing
Customized membrane keypads
Employees at a milling machine

From mechanical processing with state-of-the-art milling machines through tool inserts in the existing master tool to the customized design individual housing components, we offer you the perfect process for a cost-effective implementation of your housing variant.

Electronics housings in different color versions

We also produce electronics housings in colors other than the standard colors, either completely or as a combination of different colored housing parts. Our ability to reproduce your own company color maximizes your brand recognition value.

Electronics housings with digital printing

We offer you the perfect process for implementing your requirements in a way that is both visually appealing and cost-effective: from functional printing, to applying your customer logo, through to photorealistic printing.

Tailored ICS housings

To deliver a solution tailored to your specific requirements, it is sometimes necessary to replace individual standard housing parts with customer-specific designs. We develop housing components in accordance with your specifications and combine them with proven standard components.

Employee working on the thermal simulation of a housing

A high packing density in the electronics requires efficient cooling. Benefit from expert advice in the early stages of development, an intuitive web platform for thermal simulation, and heatsinks that can be individually integrated.

More about heatsinks and thermal simulation
Customized membrane keypads

“Intelligent” devices need reliable input systems. Membrane keypads are often used in industry. A membrane keypad always consists of a combination of multiple layers – with extensive options for customization.

The importance of electronics housings is increasing as more and more electronics need to be packaged. The housings enable the customer to give their electronic system a personality. And this brand recognition is more important than ever for our customers.

Dr. Thomas Beier, Vice President Business Unit DCS
Dr. Thomas Beier

Dr. Thomas Beier

Displays and keypads for electronics housings

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Electronics housings for the DIN rail

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.

Ideal for numerous applications In the field of control cabinet applications, we stand for individuality and customized components. Discover the wide range of possible applications.

ME-IO DIN rail housings for AC charging controllers
Control cabinet module with a number of terminal points
Modular BC DIN rail housings with DIN rail connector
Modular BC DIN rail housings for building automation
AC charging controller with numerous front connections
ME-IO housing cabling with Push-in spring-cage connection
DIN rail housings with front and Push-in connection for building automation
ME-PLC suitable for applications with large installation space requirements
DIN rail housings for charge controllers
Field housings series

Electronics housings for field applications

In addition to our DIN rail housings, we also offer a broad portfolio of field housings with a high degree of protection. Field housings are ideal for large number of fields of application, such as building automation, logistics, and automotive engineering.