The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Field housings

Field housings for outdoor use

Whether as stationary display units, robust outdoor devices, or embedded systems – field housings from Phoenix Contact with a high degree of protection are ideal for many areas of application, such as building automation, logistics, and vehicle technology. A comprehensive range of accessories such as displays, membrane keypads, and wall and mast brackets increase the variety of applications.

Your advantages

  • Suitable protection for every application: the wide range of field housings extends from IP40 to IP69
  • Complete housing systems: less work during housing planning and more time for your application
  • Easy customization: from printing and mechanical processing to the production of heatsinks, your field housing can be optimized for every application
  • Integrated displays: elegant housing with matching displays – all from a single source
  • Comprehensive accessories: choose from various displays, keypads, and light guides to round off your housing system

Main features at a glance

You will find the right field housing for your application in our portfolio.

Field housings

Degrees of protection IP40 … IP69K
PCB surface 2,700 mm² … 159,000 mm²
Temperature range -40°C … +100°C
Approvals UL, NEMA, DNV, ATEX
Mounting options Mast, wall, desk, handheld, VESA, flush-mounted box, aluminum profile, DIN rail
Connection technology M8, M12, Ethernet, SPE, and others

New products

POS Panelfix PV panel bracket attached to a mast
Overview of the three sizes of the MCS Monitoring Case System
Large-volume OCS series outdoor housings
POS series PV system solution

PV panel bracket

For energy-self-sufficient systems

The POS Panelfix bracket is suitable for mounting various solar panels in the range from 20 to 200 Wp. The flexible design is suitable for panel and mast mounting. With the innovative clamping solution, the panel can be attached very quickly using just one tool.

Main features

  • Ideal for separate mounting of solar panels and electronics
  • Mounting by clamping or screwing in place
  • Compatible with all popular panels in the range from 20 to 200 Wp
  • For all mast diameters from 48 to 180 mm
  • Material: stainless steel

Your Advantages

  • Compatible with all standard panels (20 to 200 Wp) with innovative mounting
  • One-person mounting in just 15 minutes using just one tool (SW13) with the simple clamping technology
  • Flexible design for panel or mast mounting
  • Suitable for harsh environments and up to wind force 10 due to additional reinforcement

Monitoring Case System (MCS)

For sensor and IoT/IIoT applications

Phoenix Contact offers a well-designed housing for diverse electronics with its new MCS series. It is sure to impress at all stages, from installation of the PCB and simple mounting to maintenance of the device. Modular in design, the housing offers exceptional practicality.

Main features

  • Three sizes each in two versions: IP40 and IP65/IP67 (additionally with seal and pressure equalization element)
  • Temperature range: -40°C … +85°C
  • Impact resistance: IK07
  • Material: PA with GF (UL94 V0)
  • Colors: light gray (RAL 7035), covers also available in yellow (RAL 1018), blue (RAL 5015), and black (RAL 9005)

Your Advantages

  • Convenient operation during device installation and maintenance thanks to optional hinges
  • Flexible mounting thanks to the optional adapter plate
  • Safe operation with the right degree of protection
  • Individualized product selection due to the modular system
  • Optimized PCB installation: installation of the PCB in a nearly horizontal orientation is possible due to the angled housing edge

Large-volume OCS series outdoor housings

Three larger housing versions available

The OCS products are robust, large-volume outdoor housings designed for electronics that can also operate in extreme ambient conditions. With the three new housing versions, adding to the current sizes in the range, more are available with more space for the electronics.

Main features

  • Six standard sizes each with two cover versions
  • Temperature range: -40 to +80°C (short-term 120°C)
  • Approvals: UL 508A and EN 62208
  • Degrees of protection: IP66/IP68/IP69, IEC 60529 or NEMA 250, type 4X, 12, 13, 6P
  • Impact strength: Class IK10, EN 50102
  • Optional accessories for wall or mast mounting

Your Advantages

  • Internationally certified housing system
  • Special plastic enables safe continuous operation
  • Provides protection against the ingress of jet water
  • Withstands even heavy mechanical strain
  • Space for several electronic components

POS series PV system solution

For energy self-sufficient systems

The Pico Off-Grid System (POS) is a PV panel-based, robust solution with multiple performance classes up to 190 Wp. The solution includes a housing, pole mount, and solar panel. Computers, communication units, batteries, and more can be added for autonomous solutions for field use.

Main features

  • Temperature range for the overall system: -40°C … +85°C
  • Five OCS housing sizes compatible with this system, wiring ready for connection
  • Solar panel: solar panels with 36 / 45 high-performance solar cells, monocrystalline cell technology
  • Pole mount: adjustable tilt angle of the PV panel

Your Advantages

  • Internationally certified housing system
  • Different housing sizes can be combined with one holder
  • Simple one-person mounting of the entire system
  • Complete system except own electronics
  • Simple supply chain

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Electronics housings with touch displays

Touch displays for electronics housings Industrial-grade display solutions for control cabinet and field applications

Visualize process data, input information, output operating states, and much more: Touch displays offer great potential for implementing user-friendly and functional device displays. This white paper provides you with an overview and basic knowledge of various touch display technologies. It also outlines the requirements for hardware control.

Configurator for field housings

Configurator for electronics housings

Put together your electronics housing for field or indoor use: select the desired housing series with corresponding standard components. Add the corresponding accessories, and you are done.

Housing systems for field applications Click on one of the spots for more information on the respective housing series.

Interactive image map: Housing systems for field applications
OCS outdoor housings
OCS series electronics housings are the ideal choice for autonomous device systems in extreme environments. The certified polycarbonate housings are lightweight and resistant, so they permanently and reliably protect your electronics against humidity, high temperatures, UV radiation, and mechanical strain.
Find out more
OCS outdoor housings
ECS outdoor housings
Robust outdoor housings from the ECS series are the ideal solution for protecting sensitive electronics used in indoor and outdoor applications from dust, dirt, and water.
Find out more
ECS outdoor housings
UCS universal housings
Universal housings from the UCS series are the ideal solution for embedded systems. The IP40 housings reliably protect PCBs in standard form factor from external influences. Removable side panels allow modular housing solutions in custom installed heights. Passive heatsinks and thermal simulation are possible.
Find out more
UCS universal housings
MCS empty enclosures
The Monitoring Case System (MCS) is a sophisticated housing solution for a wide range of electronics in industry and building technology. The empty enclosure is impressive on all levels – from fast PCB installation and simple mounting to easy device maintenance.
Find out more
MCS empty enclosures

Customization of your electronic devices Benefit from personal advice and comprehensive services for the following subjects.

Employees at a milling machine
Electronics housings in different color versions
Electronics housings with digital printing
Custom housings
Employee working on the thermal simulation of a housing
HC-ALU with membrane keypad
Employees at a milling machine

From mechanical processing with state-of-the-art milling machines through tool inserts in the existing master tool to the customized design individual housing components, we offer you the perfect process for a cost-effective implementation of your housing variant.

Electronics housings in different color versions

We also produce electronics housings in colors other than the standard colors, either completely or as a combination of different colored housing parts. Our ability to reproduce your own company color maximizes your brand recognition value.

Electronics housings with digital printing

We offer you the perfect process for implementing your requirements in a way that is both visually appealing and cost-effective: from functional printing, to applying your customer logo, through to photorealistic printing.

Custom housings

To deliver a solution tailored to your specific requirements, it is sometimes necessary to replace individual standard housing parts with customer-specific designs. We develop housing components in accordance with your specifications and combine them with proven standard components.

Employee working on the thermal simulation of a housing

A high packing density in the electronics requires efficient cooling. Benefit from expert advice in the early stages of development, an intuitive web platform for thermal simulation, and heatsinks that can be individually integrated.

More about heatsinks and thermal simulation
HC-ALU with membrane keypad

“Intelligent” devices need reliable input systems. Membrane keypads are often used in industry. A membrane keypad always consists of a combination of multiple layers – with extensive options for customization.

The importance of electronics housings is increasing as more and more electronics need to be packaged. The housings enable the customer to give their electronic system a personality. And this brand recognition is more important than ever for our customers.

Dr. Thomas Beier, Vice President Business Unit DCS
Dr. Thomas Beier

Dr. Thomas Beier

Electronics housings for the DIN rail

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings

Ideal for numerous applications Our solutions are as individual as your applications: benefit from housings that are suitable for use in a variety of environments – from buildings, to industry, through to outdoor areas.

Person in logistics with DCS display carrier
UCS housing with display and bracket frame
OCS outdoor housing on mast
Person in logistics with hand scanner
Operating the HC-ALU membrane keypad
ECS outdoor housing with raindrops
DIN rail housings

DIN rail housings for control cabinet applications

In addition to field housings, we also provide a wide range of DIN rail housings. They protect the installed PCBs, can be easily mounted on DIN rails, and offer perfectly integrated interfaces for transmitting signals, data, and power.