Outdoor housing, color: light gray, dimensions: 276 x 257 x 185 mm (10" x 8" x 6"), incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: PC UV-stabilized
Large-volume OCS outdoor housings for autonomous systems
OCS series electronics housings are the ideal choice for autonomous device systems in extreme environments. The certified housings made from polycarbonate are lightweight, resistant, and permanently and reliably protect your electronics from humidity, heat, UV radiation, and mechanical strain. The large-volume plastic housings can be customized and extended with accessories. They can also be used in demanding applications.
Outdoor housing, color: light gray, dimensions: 326 x 308 x 185 mm (12" x 10" x 6") , incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: PC UV-stabilized
Outdoor housing, color: light gray, dimensions: 223 x 204 134 mm (8" x 6" x 4"), incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: PC UV-stabilized
Outdoor housing, color: light gray, dimensions: 482 x 463 x 286 mm (18" x 16" x 10"), incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate
Outdoor housing, color: light gray, dimensions: 326 x 308 x 185 mm (12" x 10" x 6"), incl. corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: PC UV-stabilized
Outdoor housing, color: light gray, dimensions: 377 x 358 x 185 mm (14" x 12" x 6"), incl. corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: UV-stabilized polycarbonate
Outdoor housing, color: light gray, dimensions: 429 x 410 x 228 mm (16" x 14" x 8"), incl. corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: UV-stabilized polycarbonate
Outdoor housing, color: light gray, dimensions: 377 x 358 x 185 mm (14" x 12" x 6"), incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate
Outdoor housing, color: light gray, dimensions: 429 x 410 x 228 mm (16" x 14" x 8"), incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate
Outdoor housing, color: light gray, dimensions: 276 x 257 x 185 mm (10" x 8" x 6"), incl. corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: PC UV-stabilized
Your advantages
- Can be used worldwide: internationally certified housing system
- Durable due to UV-stabilized polycarbonate for outdoor use
- Safely installed electronics: the housings protect against jet water and other harmful substances
- Resistant: stable even under heavy mechanical strain within a wide temperature range
New products
Configurator for large-volume electronics housings for autonomous applications
Do you develop devices that have to function reliably under extreme environmental conditions? – The OCS housing series provides optimum protection for large-volume electronic components, even when exposed to moisture, intense UV radiation, high temperatures, and mechanical stress. Configure your custom housing now. Choose from numerous housing sizes, different mounting options, and an extensive range of accessories.
GameChangers for device connection
More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.
OCS outdoor housings for harsh environments
Overview of main features
Benefit from the numerous features that provide you with a high degree of freedom when planning and implementing your application:
- Approved for various electronics systems by international approvals
- Jet water protection with suitable PUR seal
- Housing panel thickness of 4 mm for high impact resistance
- Suitable for outdoor use due to UV-stabilized polycarbonate
- Integrable adjustable panel or PCB mounting
- Integrated mounting bolts for securing heavy components
- Sealable and lockable closures to protect against misuse
- Optional accessories for wall or mast mounting
POS PV system solution
Ideally equipped for off-grid solutions For demanding outdoor applications
Use the PV panel-based POS (Pico off-grid system) to create energy-self-sufficient systems with several performance classes up to 190 Wp. With the robust housing and a pole bracket made of stainless steel, you can implement a reliable and durable solution for providing energy in remote areas and demanding environments. Areas of application include, for example, environmental data acquisition, industrial environments with high demands, and many other outdoor applications.
Ideal for these applications
OCS housings are used in demanding applications. These include the following:
- Monitoring systems
- Signaling systems
- Control engineering
- Weather stations