TBUS8-SPL-KIT-7035
-
DIN rail bus connector
1488805
DIN rail bus connector, nominal cross section: 0.5 mm2, color: light gray, nominal current: 6 A (parallel contacts), rated voltage (III/2): 32 V, contact surface: Au, contact connection type: Socket, number of potentials: 8, number of positions: 8, number of connections: 8, product range: TBUS8..2,54, pitch: 2.54 mm, connection method: Push-in spring connection, mounting: DIN rail mounting, conductor/PCB connection direction: 0 °, locking: Snap-in locking, mounting method: without, type of packaging: packed in cardboard, Integrated end bracket function
Product details
Product type | DIN rail bus connector |
Product family | TBUS8..2,54 |
Number of positions | 8 |
Pitch | 2.54 mm |
Number of connections | 8 |
Number of potentials | 8 |
Mounting flange | without |
Properties | |
Nominal current IN | 6 A (parallel contacts) |
Nominal voltage UN | 32 V |
Contact resistance | 4.5 mΩ |
Rated voltage (III/3) | 32 V |
Rated surge voltage (III/3) | 1.5 kV |
Rated voltage (III/2) | 32 V |
Rated surge voltage (III/2) | 1.5 kV |
Rated voltage (II/2) | 32 V |
Rated surge voltage (II/2) | 1.5 kV |
Connection method | Push-in spring connection |
Stripping length | 7 mm |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | gold-plated |
Metal surface terminal point (top layer) | Tin (Sn) |
Metal surface terminal point (middle layer) | Nickel (Ni) |
Metal surface contact area (top layer) | Gold (Au) |
Metal surface contact area (middle layer) | Nickel (Ni) |
Material data - housing | |
Color (Housing) | light gray (7035) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
material specifications - connector | |
Color (Male connector) | black (9005) |
Insulating material | LCP |
Insulating material group | IIIa |
CTI according to IEC 60112 | 175 |
Flammability rating according to UL 94 | V0 |
Material data – actuating element | |
Color (Actuating element) | orange (2003) |
Insulating material | LCP |
Insulating material group | IIIa |
CTI according to IEC 60112 | 175 |
Flammability rating according to UL 94 | V0 |
Pitch | 2.54 mm |
Width [w] | 18.9 mm |
Height [h] | 116.6 mm |
Length [l] | 42.4 mm |
Mounting type | DIN rail mounting |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 2.6 N |
Withdraw strength per pos. approx. | 1.6 N |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 50 m/s² (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 1.75 kV |
Contact resistance R1 | 4.5 mΩ |
Contact resistance R2 | 4.6 mΩ |
Insertion/withdrawal cycles | 25 |
Insulation resistance, neighboring positions | > 5 MΩ |
Climatic test | |
Specification | IEC 61984:2008-10 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 105 °C/168 h |
Power-frequency withstand voltage | 0.84 kV |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 30g |
Shock duration | 18 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | > 5 MΩ |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 32 V |
Rated surge voltage (III/3) | 1.5 kV |
minimum clearance value - non-homogenous field (III/3) | 0.8 mm |
minimum creepage distance (III/3) | 1.3 mm |
Rated insulation voltage (III/2) | 32 V |
Rated surge voltage (III/2) | 1.5 kV |
minimum clearance value - non-homogenous field (III/2) | 0.5 mm |
minimum creepage distance (III/2) | 0.53 mm |
Rated insulation voltage (II/2) | 32 V |
Rated surge voltage (II/2) | 1.5 kV |
minimum clearance value - non-homogenous field (II/2) | 0.5 mm |
minimum creepage distance (II/2) | 0.53 mm |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1488805 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ACH |
Product key | ACHEDA |
GTIN | 4063151980719 |
Weight per piece (including packing) | 40.3 g |
Weight per piece (excluding packing) | 31.44 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
TBUS8-TAP-KIT-7035 - DIN rail bus connector 1488806
-
TBUS8-18,8-BRIDGE-7035 - DIN rail bus connector 1387014
-
TBUS8-20-BRIDGE-7035 - DIN rail bus connector 1387011
-
TBUS8-25-BRIDGE-7035 - DIN rail bus connector 1387008
-
TBUS8-18,8-PPPPPPPP-7035 - DIN rail bus connector 2202396
-
TBUS8-18,8-PPPPPPPS-7035 - DIN rail bus connector 2202399
-
TBUS8-18,8-PPPPPPSS-7035 - DIN rail bus connector 2202403
-
TBUS8-18,8-PPPPSSSS-7035 - DIN rail bus connector 1140958
-
TBUS8-25,0-PPPPPPPP-5015 - DIN rail bus connector 1071426
-
TBUS8-25,0-PPPPPPPP-9005 - DIN rail bus connector 1072478
-
TBUS8-25,0-PPPPSSSS-7035 - DIN rail bus connector 1156781
-
TBUS8-25,0-PPPPSSSS-9005 - DIN rail bus connector 1174596
-
TBUS8-25,0-PPPPPPPS-7035VPE100 - DIN rail bus connector 1442879
-
TBUS8-20,0-PPPPPPPP-7035 - DIN rail bus connector 2202889
-
TBUS8-25,0-PPPPPPPS-7035 - DIN rail bus connector 2202890
-
TBUS8-25,0-PPPPPPPP-7035 - DIN rail bus connector 2202891
-
TBUS8-20,0-PPPPPPSS-7035 - DIN rail bus connector 2202892
-
TBUS8-20,0-PPPPPPPS-7035 - DIN rail bus connector 2202894
-
TBUS8-25,0-PPPPPPSS-7035 - DIN rail bus connector 2202895
-
TBUS8-25,0-PPP00PPP-7035 - DIN rail bus connector 1398849
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
WT-HF 2,5X98 - Cable tie 3240732
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
SZS 0,4X2,0 - Screwdriver 1205202
-
SK 2,54/2,8:FORTL.ZAHLEN - Marker card 0804853
-
A 0,34- 7 - Ferrule 3009202
-
UNIFOX-CT 4,8P - Cable tie tool 1212609
-
CRIMPFOX 6 - Crimping pliers 1212034
Your advantages
Input and output of the 8-position bus connection in the module network with ME-IO and ICS housings
Optimum use of space with orderly cable routing
Easy marking with a large printing area
Secure module fixing thanks to integrated end bracket function
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates