PIK 4-PE/L/NTB
-
Installation protective conductor terminal block
2714158
Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 32 A, Screw connection, 1st Level connection left and 3rd level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
Product type | Ground terminal block |
Number of connections | 5 |
Number of rows | 3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 4 kV |
Number of connections per level | 2 |
Nominal cross section | 4 mm² |
Tightening torque disconnect slide | M2,6 0.5 ... 0.6 Nm |
1st Level connection left and 3rd level | |
Connection method | Screw connection |
Screw thread | M3 |
Note | Please observe the current carrying capacity of the DIN rails. |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 9 mm |
Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 1 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
Nominal current | 32 A |
Maximum load current | 32 A (with 4 mm² conductor cross-section) |
Nominal voltage | 400 V (phase conductor/phase conductor) |
250 V (phase conductor/PE) | |
250 V (phase conductor/N) | |
Nominal cross section | 4 mm² |
Width | 6.2 mm |
End cover width | 1.5 mm |
Color | gray |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
General | |
Terminal block mounting | 0.5 Nm ... 0.6 Nm (PE foot with mounting screw, M2.5) |
Mechanical data | |
Open side panel | Yes |
Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
Screw thread | M2,6 |
Terminal block mounting | 0.5 Nm ... 0.6 Nm (PE foot with mounting screw, M2.5) |
Item number | 2714158 |
Packing unit | 50 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE12 |
Product key | BE1253 |
GTIN | 4017918061340 |
Weight per piece (including packing) | 31.649 g |
Weight per piece (excluding packing) | 31.6 g |
Customs tariff number | 85369010 |
Country of origin | PL |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
ISSBI 10- 6 - Bridge 0301505
-
FBI 100- 6 - Fixed bridge 0201650
-
FBI 10- 6 - Fixed bridge 0203250
-
FBI 20- 6 - Fixed bridge 0201867
-
D-PIK 4-PE/L/NTB - End cover 2714161
-
SBS 6:UNBEDRUCKT - Marker card 1007222
-
SZS 0,6X3,5 - Screwdriver 1205053
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6 CUS - Zack Marker strip, flat 0825027
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
UC-TMF 6 CUS - Marker for terminal blocks 0824646
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UCT-TMF 6 CUS - Marker for terminal blocks 0829665
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
ZBF 6,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810834
-
ZBF 6,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810876
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates