cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 8 - 2 | ||||
| C | ||||
| 8 - 2 | ||||
| D | ||||
| 8 - 2 | ||||
Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 10 mm2 - 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
| Product type | Ground terminal block |
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Grounding foot | Yes |
| Number of connections per level | 2 |
| Nominal cross section | 35 mm² |
| Connection method | Screw connection |
| Screw thread | M6 |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Tightening torque | 3 ... 3.5 Nm |
| Stripping length | 16 mm |
| Internal cylindrical gage | A9 |
| Connection in acc. with standard | IEC 60947-7-2 |
| Conductor cross-section rigid | 10 mm² ... 35 mm² |
| Cross section AWG | 10 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible | 10 mm² ... 35 mm² |
| Conductor cross-section, flexible [AWG] | 10 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 10 mm² ... 35 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 6 mm² ... 35 mm² |
| Nominal cross section | 35 mm² |
| Width | 15.2 mm |
| Color | green-yellow |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 5792175 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BEK |
| Product key | BEK221 |
| GTIN | 4046356517386 |
| Weight per piece (including packing) | 99.99 g |
| Weight per piece (excluding packing) | 99.99 g |
| Customs tariff number | 85369010 |
| Country of origin | IN |
| ECLASS-13.0 | 27250103 |
| ECLASS-15.0 | 27250103 |
| ETIM 10.0 | EC000901 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |