PT 6-HESI-EX (6,3X32)
-
Fuse modular terminal block
3212134
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 630 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2- 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Product details
General | The current is determined by the fuse used, the voltage by the light indicator. |
Product type | Fuse terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Fuse type | Glass / ceramics / ... |
Rated surge voltage | 6 kV |
Fuse | G / 6,3 x 32 |
Maximum power dissipation | max. 1.6 W (with single arrangement of the fuse terminal block in the event of overload) |
max. 1.6 W (With interconnected arrangement of several fuse terminal blocks in the event of overload) | |
max. 4 W (with single arrangement of the fuse terminal block in the event of a short-circuit) | |
max. 2.5 W (With interconnected arrangement of several fuse terminal blocks in the event of a short-circuit) |
Number of connections per level | 2 |
Nominal cross section | 6 mm² |
Rated cross section AWG | 10 |
Connection method | Push-in connection |
Stripping length | 10 mm ... 12 mm |
Internal cylindrical gage | A5 |
Connection in acc. with standard | IEC 60947-7-3 |
Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
Cross section AWG | 20 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
Conductor cross-section, flexible [AWG] | 20 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² When using TWIN ferrules, we recommend a minimum ferrule length of 13 mm. |
Nominal current | 10 A |
Maximum load current | 10 A (the current is determined by the fuse used) |
Nominal voltage | 630 V |
Nominal cross section | 6 mm² |
Connection cross sections directly pluggable | |
Conductor cross-section rigid | 1 mm² ... 10 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1 mm² ... 6 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 1 mm² ... 6 mm² |
Width | 8.2 mm |
End cover width | 2.2 mm |
Height | 61.5 mm |
Color | black |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-3 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3212134 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | ##### |
Product key | BE2234 |
GTIN | 4055626370446 |
Weight per piece (including packing) | 99.99 g |
Weight per piece (excluding packing) | 99.99 g |
ECLASS
ECLASS-13.0 | 27250113 |
ETIM
ETIM 9.0 | EC000899 |
UNSPSC
UNSPSC 21.0 | 39121410 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-8 - Plug-in bridge 3030297
-
FBS 4-8 - Plug-in bridge 3030307
-
FBS 5-8 - Plug-in bridge 3030310
-
FBS 6-8 - Plug-in bridge 3032470
-
FBS 10-8 - Plug-in bridge 3030323
-
FBS 2-8 CT - Plug-in bridge 3033830
-
FBS 3-8 CT - Plug-in bridge 3033831
-
FBS 4-8 CT - Plug-in bridge 3033832
-
FBS 10-8 CT - Plug-in bridge 3033833
-
FBS 2-8 BU - Plug-in bridge 3032567
-
FBS 3-8 BU - Plug-in bridge 3032570
-
FBS 4-8 BU - Plug-in bridge 3032583
-
FBS 5-8 BU - Plug-in bridge 3032596
-
FBS 6-8 BU - Plug-in bridge 3032677
-
FBS 10-8 BU - Plug-in bridge 3032606
-
FBS 2-8 GY - Plug-in bridge 3032621
-
FBS 3-8 GY - Plug-in bridge 3032622
-
FBS 4-8 GY - Plug-in bridge 3032635
-
FBS 5-8 GY - Plug-in bridge 3032648
-
FBS 6-8 GY - Plug-in bridge 3032664
-
FBS 10-8 GY - Plug-in bridge 3032651
-
FBSR 2-8 - Plug-in bridge 3033808
-
FBSR 3-8 - Plug-in bridge 3001597
-
FBSR 4-8 - Plug-in bridge 3000585
-
FBSR 5-8 - Plug-in bridge 3033809
-
FBSR 10-8 - Plug-in bridge 3001599
-
FBSR 16-8 - Plug-in bridge 3033816
-
SB-MER 2-8 - Bridge bar 3000587
-
SB-MER 3-8 - Bridge bar 3000588
-
SB-MER 4-8 - Bridge bar 3000589
-
ATP-ST 4 - Partition plate 3030721
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
CARRIER-TM 300 - Marker carriers 0828282
-
PT-IL - Mounting material 3208090
-
ST-BW - Actuation tool 1207608
-
WS PT 6 - Warning label 1029029
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6 CUS - Zack Marker strip, flat 0825027
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
UC-TMF 6 CUS - Marker for terminal blocks 0824646
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UCT-TMF 6 CUS - Marker for terminal blocks 0829665
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
ZBF 6,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810834
-
ZBF 6,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810876
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
ZBF 8 CUS - Zack Marker strip, flat 0825030
-
ZBF 8,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808804
-
UC-TMF 8 - Marker for terminal blocks 0818137
-
UC-TMF 8 CUS - Marker for terminal blocks 0824654
-
UCT-TMF 8 - Marker for terminal blocks 0828748
-
UCT-TMF 8 CUS - Marker for terminal blocks 0829672
-
ISH 4/0,5 - Insulating sleeve 3002885
-
ISH 4/1,0 - Insulating sleeve 3002898
-
PROJECT COMPLETE - Software 1050453
-
TMT 6 R - Marker for terminal blocks 0816498
-
TMT 6 R CUS - Marker for terminal blocks 0824488
-
TMT (EX9,5)R - Marker for terminal blocks 0828295
-
US-TM 100 - Marker for terminal blocks 0829255
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
Your advantages
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design and front connection enable wiring in a confined space
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates