EAC
Approval ID: RU C-DE.BL08.B.00541cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 20 A | |||
| C | ||||
| 300 V | 20 A | |||
Feed-through terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spade connection, 1st and 2nd level, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
| Product type | Feed-through terminal block |
| Product family | UK |
| Number of connections | 8 |
| Number of rows | 2 |
| Potentials | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 1.02 W |
| Number of connections per level | 4 |
| Nominal cross section | 4 mm² |
| 1st and 2nd level | |
| Connection method | Spade connection |
| Spade connection | 6.3/2.8 x 0.8 mm |
| Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
| Cross section AWG | 20 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 10 (converted acc. to IEC) |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
| Nominal cross section | 4 mm² |
| Nominal current | 20 A (current data for slip-on connections in acc. with DIN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross-section.) |
| Maximum load current | 20 A (current data for slip-on connections in acc. with DIN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross-section.) |
| Nominal voltage | 400 V (voltage data for slip-on connections in acc. with DIN 61210 are also dependent on nominal size, material, insulation of the sleeve and conductor cross-section.) |
| Width | 6.2 mm |
| End cover width | 1.5 mm |
| Height | 72 mm |
| Depth on NS 32 | 64 mm |
| Depth on NS 35/7,5 | 59 mm |
| Depth on NS 35/15 | 66.5 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 2771133 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE5 |
| Product key | BE511X |
| GTIN | 4017918068219 |
| Weight per piece (including packing) | 11.67 g |
| Weight per piece (excluding packing) | 11.67 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| ECLASS-13.0 | 27250102 |
| ECLASS-15.0 | 27250102 |
| ETIM 10.0 | EC000897 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.085 kg CO2e |