UK  3 N WH
   - 
  Feed-through terminal block
    
      0719155
      
      
    
  
      Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: white
Product details
| Product type | Feed-through terminal block | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Maximum power dissipation for nominal condition | 0.77 W | 
| Number of connections per level | 2 | 
| Nominal cross section | 2.5 mm² | 
| Level 1 above 1 below 1 | |
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.6 ... 0.8 Nm | 
| Stripping length | 8 mm | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² | 
| Cross section AWG | 24 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² | 
| Cross-section with insertion bridge, rigid | 4 mm² | 
| Cross-section with insertion bridge, flexible | 2.5 mm² | 
| 2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² | 
| 2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² | 
| Nominal current | 24 A | 
| Maximum load current | 32 A (with 4 mm² conductor cross-section) | 
| Nominal voltage | 800 V | 
| Nominal cross section | 2.5 mm² | 
| Width | 5.2 mm | 
| Color | white (RAL 9010) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV | 
| Result | Test passed | 
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K | 
| Result | Test passed | 
| Short-time withstand current 2.5 mm² | 0.3 kA | 
| Short-time withstand current 4 mm² | 0.48 kA | 
| Result | Test passed | 
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2 kV | 
| Result | Test passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Mechanical strength | |
| Result | Test passed | 
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 | 
| Test force setpoint | 1 N | 
| Result | Test passed | 
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm | 
| Revolutions | 135 | 
| Conductor cross-section/weight | 0.2 mm² / 0.2 kg | 
| 2.5 mm² / 0.7 kg | |
| 4 mm² / 0.9 kg | |
| Result | Test passed | 
| Needle-flame test | |
| Time of exposure | 30 s | 
| Result | Test passed | 
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 | 
| Spectrum | Long life test category 2, bogie-mounted | 
| Frequency | f1 = 5 Hz to f2 = 250 Hz | 
| ASD level | 6.12 (m/s²)²/Hz | 
| Acceleration | 3.12g | 
| Test duration per axis | 5 h | 
| Test directions | X-, Y- and Z-axis | 
| Result | Test passed | 
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 | 
| Pulse shape | Half-sine | 
| Acceleration | 30g | 
| Shock duration | 18 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Result | Test passed | 
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | |
| NS 32 | 
| Item number | 0719155 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BE1 | 
| Product key | BE1211 | 
| GTIN | 4017918591502 | 
| Weight per piece (including packing) | 7.78 g | 
| Weight per piece (excluding packing) | 7.044 g | 
| Customs tariff number | 85369010 | 
| Country of origin | CN | 
ETIM
| ETIM 8.0 | EC000897 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      FBRI 20-5 N - Fixed bridge 3000515
- 
    
      FBRI 16-5 N - Fixed bridge 3000476
- 
    
      FBRI 12-5 N - Fixed bridge 3000434
- 
    
      FBRI 2-5 N - Fixed bridge 3000227
- 
    
      FBRI 10-5 N - Fixed bridge 2770642
- 
    
      FBR 10-5-EX - Fixed bridge 2303226
- 
    
      FBRI 40-5 N - Fixed bridge 3006823
- 
    
      EBL 3- 5 - Insertion bridge 2303158
- 
    
      EBL 2- 5 - Insertion bridge 2303145
- 
    
      EBL 10- 5 - Insertion bridge 2303132
- 
    
      USBR 2-7 - Bridge bar 2303239
- 
    
      USBRJ 2-7 - Bridge bar 2305538
- 
    
      WS 3- 5 - Warning label 0805357
- 
    
      WS 4- 5 - Warning label 0805344
- 
    
      WS 5- 5 - Warning label 0805331
- 
    
      ZSR - Screw 2303608
- 
    
      FB-150 METER - Fixed bridge 0201595
- 
    
      KSS 5 - Short-circuit connector 2303543
- 
    
      PS-UK 2,5 B/Z-5 - Test plug 3001226
- 
    
      PS-UK 2,5 B/E - Test plug 3001132
- 
    
      RPS - Reducing plug 0201647
- 
    
      TS-K - Separating plate 1302215
- 
    
      ATP-UK - Partition plate 3003224
- 
    
      SBS 5:UNBEDRUCKT - Marker card 1007219
- 
    
      D-UK 4/10 - End cover 3003020
- 
    
      D-UK 4/10 BU - End cover 3003101
- 
    
      NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
- 
    
      NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
- 
    
      ZB 5 CUS - Zack marker strip 0824962
- 
    
      ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
- 
    
      ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
- 
    
      ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
- 
    
      ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
- 
    
      UC-TM 5 - Marker for terminal blocks 0818108
- 
    
      UC-TM 5 CUS - Marker for terminal blocks 0824581
- 
    
      UCT-TM 5 - Marker for terminal blocks 0828734
- 
    
      UCT-TM 5 CUS - Marker for terminal blocks 0829595
- 
    
      GBS 5-25X12 - Group marker label for terminal marking 0810588
- 
    
      GBS 5-25X5 - Group marker label for terminal marking 0829126
- 
    
      MPS-MT - Test plug 0201744
- 
    
      MPS-IH WH - Insulating sleeve 0201663
- 
    
      MPS-IH RD - Insulating sleeve 0201676
- 
    
      MPS-IH BU - Insulating sleeve 0201689
- 
    
      MPS-IH YE - Insulating sleeve 0201692
- 
    
      MPS-IH GN - Insulating sleeve 0201702
- 
    
      MPS-IH GY - Insulating sleeve 0201728
- 
    
      MPS-IH BK - Insulating sleeve 0201731
- 
    
      CLIPFIX 35 - End bracket 3022218
- 
    
      CLIPFIX 35-5 - End bracket 3022276
- 
    
      E/NS 35 N - End bracket 0800886
- 
    
      E/UK - End bracket 1201442
- 
    
      E/UK 1 - End bracket 1201413
- 
    
      PSBJ 3/13/4 - Test plug strip 0201304
- 
    
      PSB 3/10/4 - Test plug strip 0601292
- 
    
      EA 5-WS - Cover 1024085
- 
    
      EA 5 - Cover 1024014
- 
    
      SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates