UK 10 - Feed-through terminal block
3005015

connection method
Flow Pictogram
voltage Pictogram

Feed-through terminal block, nom. voltage: 800 V, nominal current: 41 A, number of connections: 2, connection method: Screw connection, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 32, NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products