UDB 2X35/25 BN
-
Trunk line branch terminal
3071352
Trunk line branch terminal, nom. voltage: 400 V, nominal current: 125 A, number of connections: 4, number of positions: 1, connection method: Screw connection, Rated cross section: 35 mm2, 1 level, cross section: 10 mm2 - 35 mm2, Screw connection, 2nd level, cross section: 1.5 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: brown
Product details
| General | Up to 3 terminal blocks alignable |
| Product type | Feed-through terminal block |
| Product family | UDB |
| Number of positions | 1 |
| Number of connections | 4 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 4.06 W |
| Number of connections per level | 4 |
| Nominal cross section | 35 mm² |
| 1 level | |
| Connection method | Screw connection |
| Screw thread | M6/M8 |
| Tightening torque | ... 4 Nm |
| Stripping length | 25 mm |
| Connection in acc. with standard | IEC 60998-1 |
| Conductor cross-section rigid | 10 mm² ... 35 mm² |
| Cross section AWG | 6 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible | 10 mm² ... 25 mm² |
| Conductor cross-section, flexible [AWG] | 6 ... 4 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 10 mm² ... 25 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 10 mm² ... 16 mm² |
| Nominal current | 125 A |
| Maximum load current | 125 A |
| Nominal voltage | 400 V (max. 1000 V) |
| Note | Use ferrules for stranded conductors |
| Nominal cross section | 35 mm² |
| 2nd level | |
| Connection method | Screw connection |
| Stripping length | 25 mm |
| Connection in acc. with standard | IEC 60998-1 |
| Conductor cross-section rigid | 1.5 mm² ... 25 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 16 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 10 mm² |
| Width | 27 mm |
| Height | 55 mm |
| Depth on NS 35/7,5 | 46 mm |
| Depth on NS 35/15 | 53.5 mm |
| Color | brown (RAL 8028) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60998-1 |
| IEC 60998-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3071352 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | BE1 |
| Product key | BE1213 |
| GTIN | 4046356735971 |
| Weight per piece (including packing) | 80.11 g |
| Weight per piece (excluding packing) | 80.11 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27250119 |
| ECLASS-15.0 | 27250119 |
ETIM
| ETIM 9.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.0 Climate Change | |
| CO2e kg | 0.43 kg CO2e |
Compatible products
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
SF-PZSL 2-100 S-VDE - Screwdriver 1212700
-
CRIMPFOX 25R - Crimping pliers 1212039
-
CRIMPFOX 6T-F - Crimping pliers 1212038
-
A 10 -18 - Ferrule 3200344
-
A 16 -12 - Ferrule 3200425
-
A 25 -20 - Ferrule 3200386
-
A 35 -20 - Ferrule 3200409
-
AI 4 -18 GY - Ferrule 3200593
-
AI 6 -18 YE - Ferrule 3200603
-
AI 10 -18 RD - Ferrule 3200616
-
AI 16 -18 BU - Ferrule 3200629
-
A 4 -18 - Ferrule 3202834
-
A 6 -12 - Ferrule 3200328
Your advantages
The branch terminal is suitable for the simple voltage pick-off of main supply cables
Conformance with DIN VDE 0603‑2/EN 60998‑1
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates