ST 1,5 BKYE-FE
-
Feed-through terminal block
3035496
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.08 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: black/yellow
Product details
| Product type | Feed-through terminal block |
| Area of application | Railway industry |
| Machine building | |
| Plant engineering | |
| Process industry | |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.56 W |
| Number of connections per level | 2 |
| Nominal cross section | 1.5 mm² |
| 1 level | |
| Connection method | Spring-cage connection |
| Stripping length | 8 mm ... 10 mm |
| Internal cylindrical gage | A1 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Cross section AWG | 28 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 28 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
| Nominal cross section | 1.5 mm² |
| Nominal current | 17.5 A |
| Maximum load current | 17.5 A (with 1.5 mm² conductor cross-section) |
| Nominal voltage | 500 V |
| Rated data (ATEX/IECEx) | |
| Identification | II 2 GD Ex eb IIC Gb |
| Operating temperature range | -60 °C ... 85 °C |
| Ex-certified accessories | 3030417 D-ST 2,5 |
| 3030721 ATP-ST 4 | |
| 1204504 SZF 0-0,4X2,5 | |
| 3022276 CLIPFIX 35-5 | |
| 3022218 CLIPFIX 35 | |
| List of bridges | Plug-in bridge / FBS 2-4 / 3030116 |
| Plug-in bridge / FBS 3-4 / 3030129 | |
| Plug-in bridge / FBS 4-4 / 3030132 | |
| Plug-in bridge / FBS 5-4 / 3030145 | |
| Plug-in bridge / FBS 10-4 / 3030158 | |
| Plug-in bridge / FBS 20-4 / 3030352 | |
| Bridge data | 16.5 A (1.5 mm²) |
| Ex temperature increase | 40 K (19.4 A / 1.5 mm²) |
| for bridging with bridge | 440 V |
| - At bridging between non-adjacent terminal blocks | 352 V |
| - At bridging between non-adjacent terminal blocks via PE terminal block | 352 V |
| - At cut-to-length bridging with cover | 220 V |
| - At cut-to-length bridging with partition plate | 275 V |
| Rated insulation voltage | 400 V |
| output | (Permanent) |
| Ex level General | |
| Rated voltage | 440 V |
| Rated current | 17.5 A |
| Maximum load current | 17.5 A |
| Contact resistance | 1.43 mΩ |
| Ex connection data General | |
| Nominal cross section | 1.5 mm² |
| Rated cross section AWG | 16 |
| Connection capacity rigid | 0.08 mm² ... 1.5 mm² |
| Connection capacity AWG | 28 ... 16 |
| Connection capacity flexible | 0.08 mm² ... 1.5 mm² |
| Connection capacity AWG | 28 ... 16 |
| Width | 4.2 mm |
| End cover width | 2.2 mm |
| Color | multicolored (RAL -) |
| black (RAL 9005) | |
| yellow (RAL 1018) | |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3035496 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE2 |
| Product key | BE2111 |
| GTIN | 4046356319881 |
| Weight per piece (including packing) | 4.993 g |
| Weight per piece (excluding packing) | 4.977 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-4 - Plug-in bridge 3030129
-
FBS 4-4 - Plug-in bridge 3030132
-
FBS 5-4 - Plug-in bridge 3030145
-
FBS 10-4 - Plug-in bridge 3030158
-
FBS 20-4 - Plug-in bridge 3030352
-
FBS 2-4 BU - Plug-in bridge 3030117
-
FBS 3-4 BU - Plug-in bridge 3030130
-
FBS 4-4 BU - Plug-in bridge 3030133
-
FBS 5-4 BU - Plug-in bridge 3030146
-
FBS 10-4 BU - Plug-in bridge 3036851
-
FBS 20-4 BU - Plug-in bridge 3030353
-
FBS 2-4 GY - Plug-in bridge 3030118
-
FBS 3-4 GY - Plug-in bridge 3030131
-
FBS 4-4 GY - Plug-in bridge 3030134
-
FBS 5-4 GY - Plug-in bridge 3030147
-
RB ST (2,5/4)-1,5 - Reducing bridge 3038943
-
D-ST 2,5 - End cover 3030417
-
RPS - Reducing plug 0201647
-
ATP-ST 4 - Partition plate 3030721
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
WST 1,5 - Warning cover 3030958
-
D-ST 2,5-0,8 OG - End cover 3030511
-
ST-IL - Mounting material 3039900
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 4 :UNBEDRUCKT - Zack marker strip 0805001
-
ZB 4 CUS - Zack marker strip 0824951
-
ZB 4,LGS:FORTL.ZAHLEN - Zack marker strip 0805739
-
ZB 4,QR:FORTL.ZAHLEN - Zack marker strip 0805807
-
UC-TM 4 - Marker for terminal blocks 0818111
-
UC-TM 4 CUS - Marker for terminal blocks 0824573
-
UCT-TM 4 - Marker for terminal blocks 0828732
-
UCT-TM 4 CUS - Marker for terminal blocks 0829588
-
ZBF 4:UNBEDRUCKT - Zack Marker strip, flat 0808587
-
ZBF 4 CUS - Zack Marker strip, flat 0825023
-
ZBF 4,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808626
-
ZBF 4,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808820
-
ZBF 4,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810818
-
ZBF 4,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810850
-
UC-TMF 4 - Marker for terminal blocks 0818166
-
UC-TMF 4 CUS - Marker for terminal blocks 0824630
-
UCT-TMF 4 - Marker for terminal blocks 0828742
-
UCT-TMF 4 CUS - Marker for terminal blocks 0829651
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 1,5/0,2 - Insulating sleeve 3206131
-
ISH 1,5/0,5 - Insulating sleeve 3031034
-
PAI-4 - Test adapter 3030925
-
PS-4 - Test plug 3030970
-
DP PS-4 - Spacer plate 3036712
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
Your advantages
As well as saving space, the compact design and front connection enable user-friendly wiring in a small amount of space
The consistent double function shaft offers every opportunity for time-saving potential distribution and accommodating test accessories
The large wiring space enables the use of conductors with ferrules and plastic collars within the nominal cross section
Tested for railway applications
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates