ME-IO-S BUS8-9005
-
Bus connector
1569885
Plug, color: black, contact surface: Au, number of positions: 8, product range: ME-IO-S.., pitch: 3.15 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 1.5 mm, mounting method: without, type of packaging: 56 mm wide tape
This product needs further products for operation.
Mandatory accessories
Product details
| Recommendation | Further information and detailed dimensions are available in the download area. |
| Product type | Plug |
| Product family | ME-IO-S.. |
| Number of positions | 8 |
| Pitch | 3.15 mm |
| Pin layout | Linear pinning |
| Properties | |
| Contact resistance | 4 mΩ |
| Rated voltage (III/3) | 24 V |
| Rated surge voltage (III/3) | 0.8 kV |
| Rated voltage (III/2) | 24 V |
| Rated surge voltage (III/2) | 0.8 kV |
| Rated voltage (II/2) | 24 V |
| Rated surge voltage (II/2) | 0.5 kV |
| Maximum load current | 4 A |
| Connection method | Direct plug-in technology |
| Width [w] | 15.85 mm |
| Height [h] | 13.55 mm |
| Length [l] | 32 mm |
| Solder pin length [P] | 1.5 mm |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Surface characteristics | Completely gold-plated |
| Metal surface terminal point (top layer) | Gold (Au) |
| Material data - housing | |
| Color (Housing) | black (9005) |
| Thermal test | Test group C | |
| Specification | IEC 60512-5-1:2002-02 |
| Tested number of positions | 8 |
| Air clearances and creepage distances | | |
| Specification | IEC 60664-1:2007-04 |
| Comparative tracking index (IEC 60112) | CTI 175 - 249 |
| Rated insulation voltage (III/3) | 24 V |
| Rated surge voltage (III/3) | 0.8 kV |
| minimum clearance value - non-homogenous field (III/3) | 0.8 mm |
| minimum creepage distance (III/3) | 1.25 mm |
| Rated insulation voltage (III/2) | 24 V |
| Rated surge voltage (III/2) | 0.8 kV |
| minimum clearance value - non-homogenous field (III/2) | 0.2 mm |
| minimum creepage distance (III/2) | 0.5 mm |
| Rated insulation voltage (II/2) | 24 V |
| Rated surge voltage (II/2) | 0.5 kV |
| minimum clearance value - non-homogenous field (II/2) | 0.2 mm |
| minimum creepage distance (II/2) | 0.5 mm |
| Mechanical data | |
| Insertion/withdrawal cycles | ≤ 500 |
| Insertion and withdrawal forces | |
| Result | Test passed |
| No. of cycles | 25 |
| Insertion strength per pos. approx. | 0.8 N |
| Withdraw strength per pos. approx. | 0.6 N |
| Contact holder in insert | |
| Specification | IEC 60512-15-1:2008-05 |
| Contact holder in insert Requirements >20 N |
Test passed |
| Visual inspection | |
| Specification | IEC 60512-1-1:2002-02 |
| Result | Test passed |
| Dimension check | |
| Specification | IEC 60512-1-2:2002-02 |
| Result | Test passed |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Durability test | |
| Specification | IEC 60512-9-1:2010-03 |
| Impulse withstand voltage at sea level | 0.91 kV |
| Contact resistance R1 | 4 mΩ |
| Contact resistance R2 | 3.5 mΩ |
| Insertion/withdrawal cycles | 200 |
| Climatic test | |
| Specification | EN ISO 22479:2022-06 |
| Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
| Thermal stress | 105 °C/168 h |
| Power-frequency withstand voltage | 0.5 kV |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Test directions | X-, Y- and Z-axis |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Mounting type | THR soldering / wave soldering |
| Pin layout | Linear pinning |
| Processing notes | |
| Process | Reflow/wave soldering |
| Moisture Sensitive Level | MSL 1 |
| Classification temperature Tc | 260 °C |
| Solder cycles in the reflow | 3 |
| Dimensional drawing |
|
| Type of packaging | 56 mm wide tape |
| [W] tape width | 56 mm |
| [W2] coil overall dimension | 62.4 mm |
| [A] coil diameter | 380 mm |
| Outer packaging type | Transparent-Bag |
| ESD level | (D) electrostatically conductive |
| Specification | DIN EN 61340-5-1 (VDE 0300-5-1): 2008-07 |
| Item number | 1569885 |
| Packing unit | 200 pc |
| Minimum order quantity | 200 pc |
| Sales key | ACH |
| Product key | ACHEBF |
| GTIN | 4067923057630 |
| Weight per piece (including packing) | 7.915 g |
| Weight per piece (excluding packing) | 7.915 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27460202 |
| ECLASS-15.0 | 27460202 |
ETIM
| ETIM 9.0 | EC002638 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
HSCP-SP 1,5-18-IO-7035 - PCB connector 1569965
-
ME-IO-S FE CONTACT SMT - Functional ground contact 1569960
-
HSCP-SP 1,5-6 POWER-9005 - PCB connector 1634000
-
HSCH-S 1,5-6 POWER-9005 - PCB header 1633999
-
CRIMPFOX 6 - Crimping pliers 1212034
-
SZS 0,4X2,0 - Screwdriver 1205202
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
Your advantages
Contact design enables electronics modules to be easily snapped on
Power supply and communication without additional wiring
Direct integration into the module
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates