CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 115 A | 12 - 2 | ||
Use group C | ||||
600 V | 115 A | 12 - 2 |
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 35 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
General | |
Note | The rated insulation voltage applies to insulated cable lugs acc. DIN 46237:1970-07 and for uninsulated cable lugs acc. DIN 46234:1980-03 with shrink sleeve. |
The rated insulation voltage applies to insulated cable lugs acc. DIN 46237:1970-07 and for uninsulated cable lugs acc. DIN 46234:1980-03 with shrink sleeve. When using uninsulated cable lugs with shrink sleeve the min. required air clearances and creepage distances have to be ensured by the enduser. | |
The rated insulation voltage applies to insulated cable lugs acc. to DIN 46237:1970-07 and for uninsulated cable lugs acc. to DIN 46234:1980-03 with path extension. |
Product type | Bolt connection terminal block |
Product family | RBO |
Number of positions | 1 |
Pitch | 17 mm |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 4.06 W |
Number of connections per level | 2 |
Nominal cross section | 35 mm² |
Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
Connection in acc. with standard | IEC 60947-7-1 |
Nominal current | 125 A |
Maximum load current | 125 A (with 35 mm² conductor cross section) |
Nominal voltage | 800 V |
Nominal cross section | 35 mm² |
Cable lug connection DIN 46234:1980-03 | |
Connection in acc. with standard | DIN 46234:1980-03 |
Cross section | 6 mm² ... 35 mm² |
Additional text | only use with shrink sleeve |
Cross section range AWG | 10 ... 2 (converted acc. to IEC) |
Hole diameter | 6.5 mm |
Width | 15 mm |
Bolt diameter | 6 mm |
Screw thread | M6 |
Tightening torque | 3.2 ... 3.7 Nm |
Connection in acc. with standard | DIN 46237:1970-07 |
Cross section | 2.5 mm² ... 6 mm² |
Cross section range AWG | 14 ... 10 (converted acc. to IEC) |
Hole diameter | 6.5 mm |
Width | 11 mm |
Bolt diameter | 6 mm |
Screw thread | M6 |
Tightening torque | 3.2 ... 3.7 Nm |
Identification color of ring cable lugs : blue | 2.5 mm² |
Identification color of ring cable lugs : yellow | 6 mm² |
Width | 17 mm |
End cover width | 2.2 mm |
Height | 80.8 mm |
Depth on NS 32 | 54.8 mm |
Depth on NS 35/7,5 | 49.8 mm |
Depth on NS 35/15 | 57.3 mm |
Pitch | 17 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 9.8 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 35 mm² | 4.2 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Test force setpoint | 10 N |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
Pulse shape | Half-sine |
Acceleration | 5g |
Shock duration | 30 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 |
Item number | 3075896 |
Packing unit | 40 pc |
Minimum order quantity | 40 pc |
Sales key | BE4 |
Product key | BE4412 |
GTIN | 4046356532853 |
Weight per piece (including packing) | 38.4 g |
Weight per piece (excluding packing) | 36.8 g |
Customs tariff number | 85369010 |
Country of origin | IN |
ECLASS-13.0 | 27250101 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |