RBO 10-3L/N
-
Bolt connection terminal block
3076251
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 8, number of positions: 4, connection method: Bolt connection, Rated cross section: 150 mm2, 1 level, mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray/blue
Product details
| Number of positions | 4 |
| Pitch | 41 mm |
| Number of connections | 8 |
| Number of rows | 1 |
| Potentials | 4 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Number of connections per level | 8 |
| Nominal cross section | 150 mm² |
| 1 level | |
| Connection method | Bolt connection |
| Screw thread | M10 |
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
| Connection in acc. with standard | IEC 60947-7-1 |
| Nominal cross section | 150 mm² |
| Nominal current | 309 A |
| Maximum load current | 309 A (with 150 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 |
| Cross section | 6 mm² ... 150 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 10.5 mm |
| Width | 30 mm |
| Bolt diameter | 10 mm |
| Screw thread | M10 |
| Tightening torque | 10 ... 20 Nm |
| Connection in acc. with standard | DIN 46235:1983-07 |
| Cross section | 16 mm² ... 150 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 10.5 mm |
| Width | 34 mm |
| Bolt diameter | 10 mm |
| Screw thread | M10 |
| Tightening torque | 10 ... 20 Nm |
| Connection in acc. with standard | DIN 46237:1970-07 |
| Cross section | 6 mm² ... 6 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 10.5 mm |
| Width | 18 mm |
| Bolt diameter | 10 mm |
| Screw thread | M10 |
| Tightening torque | 10 ... 20 Nm |
| Identification color of ring cable lugs : yellow | 6 mm² |
| Dimensional drawing |
|
| Width | 164 mm |
| Pitch | 41 mm |
| Color | gray/blue |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | No |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| direct screw connection |
| Item number | 3076251 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE4 |
| Product key | BE4412 |
| GTIN | 4046356653497 |
| Weight per piece (including packing) | 1,057.8 g |
| Weight per piece (excluding packing) | 1,057.8 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
RBO 10-VS 3 - Connection rail 3244656
-
EML (51X25)R YE /RBO8 - Label 0801353
-
HC-RBO 10 - Covering hood 3247970
-
KLM 3-L - Terminal strip marker carrier 0814788
-
HC-RBO 10 BU - Covering hood 3247972
-
HC-RBO 10-FE - Covering hood 3247971
-
E/NS 35 N - End bracket 0800886
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
-
ZBF10 CUS - Zack Marker strip, flat 0825031
-
ZBF10,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0810009
-
ZBF10,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0810025
-
UC-TMF 10 - Marker for terminal blocks 0818124
-
UC-TMF 10 CUS - Marker for terminal blocks 0824662
-
UCT-TMF 10 - Marker for terminal blocks 0829204
-
UCT-TMF 10 CUS - Marker for terminal blocks 0829679
-
PROJECT COMPLETE - Software 1050453
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates