Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no
M12 distributor boxes with push-pull fast-locking
The new standard in automation technology
The new M12 push-pull distributor boxes feature a consistent, tool-free, and intuitive installation. Master cables and M12 connectors are connected conveniently and securely by direct connection. This ensures significant time savings and safe cabling.
Main features
- Plug-in connector hood
- Master cable connection with Push-in Technology
- Push-pull fast-locking system in accordance with IEC 61076-2-010
- A-coded, 4 and 5-pos. versions, unshielded
- Connection cross-section: 0.14 mm² ... 1.5 mm²
- Degree of protection: IP65, IP67
- Temperature range: -25°C … 80°C
Your Advantages
- Time-saving, tool-free mounting with plug-in connector hood with snap-in locking
- Easy connection of the master cable with Push-in Technology
- Fast, secure installation of connectors with the push-pull fast-locking system
- More flexibility with M12 ports for classic screw connectors and push-pull connectors
- Clear assignment with marking labels on the cover and header
Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 8, number of positions: 4, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no
Distributor box, application: Standard, connection method: M12 PUSH-PULL female connector / M12 socket, number of slots: 8, number of positions: 4, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: plug-in push-in spring connection 180°, shielding: no
Distributor box, application: Standard, connection method: M12 PUSH-PULL female connector / M12 socket, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: yes, PNP; master cable connection: plug-in push-in spring connection 180°, shielding: no
Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 8, number of positions: 4, coding: A, slot assignment: single, status display: no, Universal; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no
Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 6, number of positions: 4, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no
Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 6, number of positions: 5, coding: A, slot assignment: Double, status display: yes, PNP; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no
Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 6, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no
Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 4, number of positions: 4, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no
Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: yes, PNP; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no