SACB-8/16-M23 P12
-
Distributor box
1491749
Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Product type | Distributor box |
Application | Standard |
Number of positions | 5 |
Number of slots | 8 |
Coding | A |
Max. operating voltage Umax | 135 V |
Nominal voltage UN | 120 V AC |
120 V DC | |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Pin assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = 15 |
1 / 2 (B) = 7 | |
2 / 4 (A) = 5 | |
2 / 2 (B) = 4 | |
3 / 4 (A) = 16 | |
3 / 2 (B) = 8 | |
4 / 4 (A) = 3 | |
4 / 2 (B) = 14 | |
5 / 4 (A) = 17 | |
5 / 2 (B) = 9 | |
6 / 4 (A) = 2 | |
6 / 2 (B) = 13 | |
7 / 4 (A) = 11 | |
7 / 2 (B) = 10 | |
8 / 4 (A) = 1 | |
8 / 2 (B) = 18 | |
1-8 / 1 (+ 120 V) = 19 | |
1-8 / 3 (0 V) = 6 | |
1-8 / 5 (PE) = 12 |
Status display present | no |
Dimensional drawing |
|
Width | 56 mm |
Height | 35.2 mm |
Length | 160 mm |
Material Housing | PBT |
Flammability rating according to UL 94 | V0 |
Seal material Molded seal | FKM |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA |
Material of contact, master cable side | CU alloy |
Material of contact surface, master cable side | gold-plated |
Connection method | M23 plug-in connection (for standard and ONECLICK fast-locking system) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 80 °C |
Item number | 1491749 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF41 |
Product key | AF3CBB |
GTIN | 4063151939830 |
Weight per piece (including packing) | 272.2 g |
Weight per piece (excluding packing) | 272.2 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440111 |
ETIM
ETIM 9.0 | EC003558 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RCK-TGUM/BL16+3/ 5,0PUR-U - Master cable 1684056
-
RCK-TGUM/BL16+3/10,0PUR-U - Master cable 1684069
-
RCK-TWUM/BL16+3/ 5,0PUR-U - Master cable 1684072
-
RCK-TWUM/BL16+3/10,0PUR-U - Master cable 1684085
-
M23-1RS1N8A8004S - Cable connector 1629149
-
PROT-M12 - Screw plug 1680539
-
MSK 1 - Metal protective cap 1665897
-
MSK 2 - Protective cap 1665907
-
KSK 1 - Sealing cap 1685013
-
M23PRO-VIB-ORING-GN - Sealing ring 1521138
-
M23PRO-VIB-ORING-OR - Sealing ring 1521137
-
PLUSCON-RCS - Pipe spanner 1665062
-
TSD 04 SAC - Torque screwdriver 1208429
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Fast, secure installation of connectors with the push-pull fast-locking system in accordance with IEC 61076-2-010
Save space: distributor box with double occupancy for two sensors in one slot
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057