Assortment box, metal, assembled with ferrules in accordance with DIN 46228-4: 1990-09, 500 of each. AI 0,25-6 YE, AI 0,34-6 TQ, AI 0,5-8 WH, AI 0,75-8 GY, AI 1-8 RD, AI 1,5-8 BK, 300 pcs. AI 2,5-8 BU, 200 pcs. AI 4-10 GY, 100 pcs. AI 6-12 YE, CRIMPFOX DUO 10, QUICK WIREFOX 6
Tool sets
With one of our tool sets, you'll always have the right tool to hand whatever the job. It ensures that you have a clear overview of your tools for convenient on-site use. Put together your individual tool set tailored to your requirements: choose the tool bag and equip it with the tools of your choice.
Screwdriver range, consisting of the small screwdrivers: SZS 0,4 x 2.5, SZS 0.6 x 2.5, SZS 0.6 x 3.5, SZG 0.6 x 3.5
Wrap-up tool bag, equipped with: cable cutter, stripping tools for standard conductors of 0.08 mm2 ... 16 mm2, removal tool up to Ø 40 mm, CRIMPFOX CENTRUS 6H crimping pliers for conductors of 0.14 mm2 ... 6 mm2, VDE screwdriver, slender design, slotted: 0.6 x 3.5/0.8 x 4.0/1.0 x 5.5, crosshead: PH1/PH2/PZ1/PZ2
Cutting, stripping, and crimping set, packaged in a tool case, comprising WIREFOX 10, CRIMPFOX DUO 10, AI SORTI BOX RD, AI TWIN SORTI BOX BU, TOOL-KIT STANDARD EMPTY
Screwdriver range, consisting of the three small screwdrivers: SZS 1.0 x 4.0, SZS 1.0 x 6.5, SZG 0.9 x 6.5
Cutting, stripping, and crimping set, packaged in a tool case, comprising CUTFOX 18, WIREFOX 10, CRIMPFOX CENTRUS 6S, AI SORTI BOX RD, TOOL-KIT STANDARD EMPTY
Cutting, stripping, and crimping set, packaged in a tool case, comprising CUTFOX 18, WIREFOX 10, CRIMPFOX CENTRUS 10S, AI SORTI BOX RD, TOOL-KIT STANDARD EMPTY
Tool kit, consisting of: crimping pliers for ferrules, stripping pliers, sheath stripping tool, cable cutter, bladed screwdriver: 0,6x3,5, tool organizer
Cutting, stripping, and crimping set, packaged in a tool case, comprising WIREFOX 10, WIREFOX 16/SB, CRIMPFOX DUO 16S, AI SORTI BOX RD, AI SORTI BOX ANT, TOOL-KIT STANDARD EMPTY
Tool case, lockable, with adjustable strap, equipped with: cable cutter, diagonal cutter, micro cutter, stripping tools, crimping tool set, combination, needle-nose, and water pump pliers, VDE bladed and Phillips screwdrivers, control cabinet key, voltage tester, ferrule box, blades, tape measure, continuity tester, marking tool, ring and open-end wrench set, adjustable wrench, hex key set, safety glasses, hammer, 47-piece ratchet socket wrench set, 1/4″
Your advantages
- Clearly arranged storage due to the variety of designs
- Durable due to high-quality materials
- Everything from a single source with the comprehensive product range
Tool set as a belt pouch
Tool sets – the ideal companion
When working on site, it is particularly important to have clear and quick access to the right tools. Phoenix Contact offers tool sets in a variety of robust and heavy-duty bags:
- Carry case wrap
- Shoulder bag with laptop and document compartment
- Belt pouch
- Case
Bags and cases are equipped with the tools needed for various different jobs:
- Cutting
- Stripping
- Crimping
- Testing and measuring
- Screwing
CUS fully customizable tool set
Custom tool set
Configure your CUS tool set according to your individual requirements:
- Six different bags are available, designed for typical applications.
- Simply select the desired bag from the product list and assign the tools via the “Configuration” tab.