PSM-LWL-HCSO-200/230
-
FO cable
2799445
PCF cable, duplex 200/230 µm, by the meter, without connector, for outdoor installation
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Data cable by the meter |
Transmission medium | PCF fiber |
Signal | INTERBUS |
PROFIBUS | |
Point-to-point | |
Ethernet | |
RS-485 |
External dimensions | |
External diameter min. | 10 mm |
External diameter max. | 11 mm |
Color (Outer sheath) | black (RAL 9005) |
Color (Single-core wire) | red (RAL 3001) |
Outer sheath, material | PE |
Cable length | Free entry (1.0 ... 1000.0 m) |
Cable weight | 97 kg/km |
Cable abbreviation | AT-VQHB2Y 2K200/230 10A17+8B20 |
External cable diameter | 10.5 mm |
Outer sheath, material | PE |
External sheath, strain relief elements | Non-metallic, aramide fiber |
Outer sheath, rodent protection | Glass fibers |
External sheath, lengthwise water-proofing?? | IEC 60794-1-2 |
Single wire, number of litz wires | 2 |
Single wire, material | FRNC material |
Individual wire diameter | 2.9 mm ±0.1 mm |
Bending radius, single element | 30 mm (Short-term) |
30 mm (Short-term) | |
Bending radius, entire cable | 150 mm (Short-term) |
150 mm (Short-term) | |
Bending radius | 30 mm (Short-term) |
50 mm (permanent) | |
150 mm (Short-term) | |
200 mm (permanent) | |
Tensile strength short-term/long-term | 1500 N / 200 N |
Lateral pressure short term | 500 N/cm |
Lateral pressure, long-term | 300 N/cm |
Impact strength | 1,5 Nm / 3 x |
660 nm | 10 dB/km |
850 nm | 8 dB/km |
Halogen-free | According to IEC 60754-2 |
FO cable | |
Fiber | PCF, 200/230 µm |
Tensile strength short-term/long-term | 1500 N / 200 N |
Ambient conditions | |
Impact strength | 1,5 Nm / 3 x |
Ambient temperature (operation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Ambient temperature (installation) | -5 °C ... 50 °C |
Altitude | 5000 m |
cable layer type | Outdoors |
Item number | 2799445 |
Packing unit | 1 m |
Minimum order quantity | 1 m |
Note | Made to order (non-returnable) |
Sales key | DN06 |
Product key | DNC232 |
GTIN | 4017918138813 |
Weight per piece (including packing) | 91.75 g |
Weight per piece (excluding packing) | 27.5 g |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061803 |
ECLASS-15.0 | 27061803 |
ETIM
ETIM 9.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-SET-B-FOC/4-HCS - FO connectors 2708481
-
PSM-SET-SCRJ-DUP/2-HCS - FO connectors 2313070
-
PSM-HCS-KONFTOOL - Assembly tool 2799526
-
PSM-HCS-KONFTOOL/B-FOC - Assembly tool 2708465
-
PSM-HCS-KONFTOOL/SC-RJ - Assembly tool 2708876
-
PSM-HCS-CLEAVETOOL - Assembly tool 2744995
-
PSM-HCS-CLEAVETOOL/B-FOC - Assembly tool 2708478
-
PSM-HCS-CLEAVETOOL/SCRJ - Assembly tool 2313122
-
FOC-HCSO-1015/IP20/... - FO patch cable 2901557
-
PSM-FO-STRIP - Stripping tool 2744199
Your advantages
Rugged round cable for outdoor installation
Extremely rugged polyethylene outer sheath
Watertight lengthwise
Integrated vapor barrier and rodent-proof scrim
2.9 mm individual wires made from highly flexible FRNC material
Halogen-free, ozone, and UV resistant
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057