SAC-3P-10,0-PUR/C-1L-S-F
-
Sensor/actuator cable
1696219
Sensor/actuator cable, 3-position, PUR/PVC, gray RAL 7001, free cable end, on Valve connector C (8 mm), with 1 LED, Wiring: Z diode, cable length: 10 m
Product details
Product type | Sensor/actuator cable with valve connector |
Application | Standard |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | TPU |
Material housing valve plug | PBT |
Contact material | CuSn |
Valve plug contact insert material | PBT |
Contact surface material | Ag |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V AC |
24 V DC | |
Nominal current IN | 3 A |
Valve connector characteristics | |
Fixing screws | M2,5 x 27,5 |
Status display | 1 LED |
Status display present | yes |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Valve connector C (8 mm) |
Number of positions | 3 |
Material | CuSn (Contact) |
Ag (Contact surface) | |
PBT (Contact carrier) | |
PBT (Housing) | |
Protective circuit | Z diode |
Cable length | 10 m |
PUR/PVC gray [100] | |
Number of positions | 3 |
Shielded | no |
Cable type | PUR/PVC gray [100] |
Conductor structure signal line | 24x 0.20 mm |
AWG signal line | 18 |
Conductor cross section | 3x 0.75 mm² (Signal line) |
Wire diameter incl. insulation | approx. 1.8 mm (Signal line) |
External cable diameter | 5.20 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, green/yellow |
Thickness, insulation | approx. 0.34 mm (Core insulation) |
approx. 0.30 mm (Inner sheath) | |
approx. 0.35 mm (Outer cable sheath) | |
Overall twist | 3 concentrically twisted wires |
Length of twist, overall twist | 83 mm |
Insulation resistance | ≥ 1 MΩ*km |
Nominal voltage, cable | 240 V |
Test voltage | 2000 V |
Smallest bending radius, fixed installation | 63 mm |
Smallest bending radius, movable installation | 63 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 63 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (Valve connector) | -20 °C ... 80 °C (Valve connector) |
Ambient temperature (operation) (Cable, fixed installation) | -30 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 70 °C (Cable, flexible installation) |
Item number | 1696219 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF08 |
Product key | AF1DWA |
GTIN | 4017918182397 |
Weight per piece (including packing) | 613 g |
Weight per piece (excluding packing) | 613 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Convenient: increased machine availability thanks to quick and easy diagnostics
Compact: flat design for applications where space is at a premium
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057