VS-ASI-FC-EPDM-YE 100M
-
Flat cable
1432402
AS-Interface EPDM flat conductor in yellow, 2 x 1.5 mm2, 100 m ring
AS-Interface EPDM flat conductor in yellow, 2 x 1.5 mm2, 100 m ring
Product type | Data cable by the meter |
Sensor type | AS-Interface |
Number of positions | 2 |
Signal type/category | AS-Interface |
Cable length | 100 m |
Cable weight | 85 kg/km |
Number of positions | 2 |
Shielded | no |
Conductor structure | 2 x 1.5 mm² |
Conductor type | Flat cable |
Conductor structure signal line | 76x 0.16 mm |
AWG signal line | 16 |
Conductor cross section | 1.5 mm² |
Wire diameter incl. insulation | 2.5 mm |
Outer sheath, material | EPDM (rubber) |
External sheath, color | lemon yellow RAL 1012 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | EPDM (rubber) |
Single wire, color | brown, blue |
Thickness, insulation | approx. 0.50 mm |
Nominal voltage, cable | 32 V (Uo) |
Test voltage | 1000 V AC |
Other resistance | Resistant to ozone |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
-25 °C ... 85 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 85 °C (Flexibly installed) |
-40 °C ... 85 °C (fixed routing) | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Item number | 1432402 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF11 |
Product key | AF1LFA |
GTIN | 4046356349291 |
Weight per piece (including packing) | 6,963 g |
Weight per piece (excluding packing) | 6,717 g |
Customs tariff number | 85444995 |
Country of origin | DE |
ECLASS-13.0 | 27061801 |
ECLASS-15.0 | 27061801 |
ETIM 9.0 | EC003249 |
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |