FOC-HCS-RUGGED-1014/...
-
FO patch cable
1402191
rugged PCF installation cable for inner areas with highly tear-proof aramid strain-relief elements. Individual elements made from highly flexible FRNC material. The cable is halogen-free, ozone and UV resistant and has a rugged polyurethane (PUR) outer sheath.
Product details
| Product type | Data cable by the meter |
| Application | Indoor installation |
| Number of positions | 2 |
| Transmission medium | PCF fiber |
| Transmission speed | 100 Mbps |
| Transmission speed | 100 Mbps |
| External dimensions | |
| External diameter min. | 7.5 mm |
| External diameter max. | 8.5 mm |
| Outer sheath, material | PUR |
| Connection 1 | |
| Type | configurable |
| Connection 2 | |
| Type | configurable |
| Cable weight | 54 kg/km |
| External cable diameter | 8 mm |
| Outer sheath, material | PUR |
| Single wire, number of litz wires | 2 |
| Single wire, material | FRNC material |
| Individual wire diameter | 2.9 mm ±0.1 mm |
| Numerical aperture | 0.37 |
| Tensile strength | 1000 N (Short-term) |
| 200 N (permanent) | |
| Impact strength | 2 Nm / 10 x |
| Bending radius, single element | 30 mm (Short-term) |
| 30 mm (Short-term) | |
| Bending radius, entire cable | 60 mm (Short-term) |
| 60 mm (Short-term) | |
| 660 nm | 10 dB/km |
| 850 nm | 8 dB/km |
| Halogen-free | According to IEC 60754-2 |
| Resistance to oil | IRM 902 No.2, 100 °C, DIN VDE 0473-811-2-1 |
| Behavior in fire | 1.72 MJ/m (0.48 kWh/m) |
| FO cable | |
| Number of fibers | 2 |
| Fiber | Polymer fiber/fiberglass |
| Fiber type | Multimode, 200/230 µm |
| Cable, attenuation | 2.5 dB/km (at 850 nm), 0.7 dB/km (at 1300 nm) |
| Transmission medium | Multi-mode fiberglass |
| Ambient conditions | |
| Degree of protection | IP67/IP20 |
| Impact strength | 2 Nm / 10 x |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| -20 °C ... 70 °C (with quick mounting connector) | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (installation) | -20 °C ... 60 °C |
| Resistance to UV radiation | 500 hours, in accordance with DIN EN ISO 4892-2 |
| cable layer type | Indoors |
| Item number | 1402191 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AB50 |
| Product key | ABNIBB |
| Customs tariff number | 85447000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27061803 |
| ECLASS-15.0 | 27061803 |
ETIM
| ETIM 10.0 | EC000034 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSI-MOS-DNET CAN/FO 660/EM - FO converters 2708067
-
PSI-MOS-PROFIB/FO 660 T - FO converters 2708287
-
PSI-MOS-PROFIB/FO 660 E - FO converters 2708290
-
PSI-MOS-RS485W2/FO 660 T - FO converters 2708300
-
PSI-MOS-RS485W2/FO 660 E - FO converters 2708313
-
PSI-MOS-RS422/FO 660 E - FO converters 2708342
-
PSI-MOS-RS232/FO 660 E - FO converters 2708368
-
PSI-MOS-CNET/FO 850 E - FO converters 2313711
-
PSI-MOS-CNET/FO 850 T - FO converters 2313724
-
PSI-MOS-DNET/FO 850 T - FO converters 2313986
-
PSI-MOS-DNET/FO 850 E - FO converters 2313999
-
PSI-MOS-RS422/FO 850 E/E2000 - FO converters 2708012
-
PSI-MOS-DNET CAN/FO 850/EM - FO converters 2708096
-
PSI-MOS-PROFIB/FO 850 T - FO converters 2708261
-
PSI-MOS-PROFIB/FO 850 E - FO converters 2708274
-
PSI-MOS-RS485W2/FO 850 T - FO converters 2708326
-
PSI-MOS-RS485W2/FO 850 E - FO converters 2708339
-
PSI-MOS-RS422/FO 850 E - FO converters 2708355
-
PSI-MOS-RS232/FO 850 E - FO converters 2708371
-
PSI-MOS-PROFIB/FO 850 T-SO - FO converters 2708614
-
PSI-MOS-PROFIB/FO 850 E-SO - FO converters 2708711
-
PSM-SET-B-FOC/4-HCS - FO connectors 2708481
-
PSM-SET-B-FOC/4-HCS/PN - FO connectors 2313782
-
PSM-SET-FSMA-LINK/2 - FO coupling 2799416
-
PSM-SET-FSMA/4-HCS - FO connectors 2799487
-
PSM-SET-FSMA/4-KT - FO connectors 2799720
-
PSM-SET-SC-DUPLEX/2-HCS/PN - FO connectors 2313779
-
PSM-SET-SCRJ-DUP/2-HCS - FO connectors 2313070
-
PSM-SET-SCRJ-DUP/2-HCS/PN - FO connectors 2313546
-
VS-SCRJ-HCS-FA-IP20 - FO connectors 1654866
-
VS-SCRJ-HCS-FA-IP20-PN - FO connectors 1404087
Your advantages
High degree of reliability, thanks to the exceptional quality
Reliable even in EMC-sensitive applications
Fast data transmission for demanding applications
Halogen-free, ozone, and UV resistant
Robust polyurethane (PUR) outer sheath
2.9 mm individual wires made from highly flexible FRNC material
Rugged installation cable for indoor use
Highly tear-resistant aramid strain relief elements
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057