Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Custom assemblies
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact USA
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Find My Local Sales Team
Case studies
White papers
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Install and Operate
Services for marking solutions
Product Security Incident Response Team
Limited Lifetime Warranty
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Marking material
Terminal marking
SK 6,2/3,8:UNBEDRUCKT - Marker card
SK 6,2/3,8:UNBEDRUCKT
-
Marker card
0805425
Product details
Expand all
Collapse all
Technical data
Notes
General
Can be labeled with CMS
Product properties
Product type
Terminal marker
Pitch
6.2 mm
Marking
Number of individual labels
120
Number of individual labels per row
10
Number of marker strips
12
Identification technology
manually
Dimensions
Width
50.00 mm
Height
3.80 mm
Depth
0.07 mm
Pitch
6.2 mm
Text field
Text field width
6.2 mm
Text field height
3.8 mm
Material specifications
Foil strength
53 µm
Adhesive strength
20 µm
Adhesive
Acrylic
Color
white (RAL 9010)
Base element material
Polyester
Components
free from silicone and halogen
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-40 °C ... 150 °C
Recommended ambient temperature (storage/transport)
23 °C
Recommended humidity (storage/transport)
50 %
Test for substances that would hinder coating with paint or varnish
Testing for paint wetting impairment substances (LABS-conformity)
VW PV 3.10.7:2005-02
Result
Test passed
UV resistance
Specification
DIN EN ISO 4892-2:2021-11 (following)
Result
Test passed
Test duration
96 h
Wipe resistance of inscriptions
Specification
DIN EN 61010-1 (VDE 0411-1):2011-07
DIN EN 62208 (VDE 0660-511):2012-06 (in parts)
Isopropanol (99%) [67-63-0]
Test passed
n
-Hexane
[CAS No. 110-54-3]
Test passed
Water + Petroleum ether
[CAS No. 64742-82-1]
Test passed
Testing in a condensation changing climate in the presence of sulfur dioxide
Specification
DIN EN ISO 22479:2022-08
Result
Test passed
Procedure
Method B
Cycles
2
Salt spray test
Specification
DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10
Result
Test passed
Mounting
Mounting type
adhesive
Commercial data
Item number
0805425
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
BG05
Product key
BG2113
GTIN
4017918129163
Weight per piece (including packing)
1.05 g
Weight per piece (excluding packing)
1.05 g
Customs tariff number
39199080
Country of origin
PL
Classifications
ECLASS
ECLASS-13.0
27281101
ECLASS-15.0
27281101
ETIM
ETIM 10.0
EC000761
UNSPSC
UNSPSC 21.0
39131500
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
THERMOMARK-RIBBON 110
-
Ink ribbon
5145384
B-STIFT
-
Marker pen
1051993
Product Help