WP-PA HF 28,5 BK - Protective hose
3240684

Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: V0, inside diameter: 23 mm, Total length: 50 m

Product details