cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
upper level | 300 V | 16 A | 26 - 10 | 26 - 10 |
PE connection | 26 - 10 | 26 - 10 | ||
middle level | 300 V | 20 A | 26 - 10 | 26 - 10 |
IECEx
Approval ID: IECExKIWA14.0014UUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
upper level | 300 V | 16 A | 26 - 10 | |
PE connection | 26 - 10 | |||
middle level | 300 V | 20 A | 26 - 10 |