CSA
Approval ID: 158887| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 10 A | 26 - 16 | ||
| C | ||||
| 300 V | 10 A | 26 - 16 | ||
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| upper level | 300 V | 10 A | 26 - 16 | |
| lower level | 300 V | 10 A | 26 - 16 | |
| C | ||||
| upper level | 300 V | 10 A | 26 - 16 | |
| lower level | 300 V | 10 A | 26 - 16 | |