ST 2,5-PE/3L/1P - Spring-cage protective conductor terminal block
3041969

Spring-cage protective conductor terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 10 A, connection method: Spring-cage/plug-in connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Can be labeled at each terminal point
Design width of just 5.2 mm
Four feed-through levels