cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 20 - 14 | ||
Use group D | ||||
300 V | 10 A | 20 - 14 |
Connector housing, nom. voltage: 250 V, nominal current: 10 A, number of connections: 4, number of positions: 4, connection method: Crimp connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 2.5 mm2, mounting type: Plug-in mounting, color: gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 20 - 14 | ||
Use group D | ||||
300 V | 10 A | 20 - 14 |