VAL-MS-T1/T2 175/12.5/1+1
-
Lightning/surge arrester type 1/2
2800675
Universal varistor-based plug-in lightning/surge arrester for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE).
Product details
General | |
Note | Nominal voltage UN = 120 V AC/240 V AC split-phase (separate GND) |
Product type | Arrester combination |
Product family | VALVETRAB MS |
IEC test classification | I / II |
I | |
T1 / T2 | |
T1 | |
EN type | T1 / T2 |
T1 | |
IEC power supply system | TT |
TN-C | |
TN-S | |
Type | DIN rail module, two-section, divisible |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
Dimensional drawing |
|
Width | 35.6 mm |
Height | 90 mm |
Depth | 77.5 mm |
Horizontal pitch | 2 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mechanical data | |
Open side panel | No |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | 1L-N & N-PE |
Nominal voltage UN | 120 V AC (TN-S) |
120 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 175 V AC |
Maximum continuous operating voltage UC (L-PE) | 175 V AC |
Maximum continuous operating voltage UC (N-PE) | 264 V AC |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 140 mVA |
Nominal discharge current In (8/20) µs (L-N) | 12.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 12.5 kA |
Nominal discharge current In (8/20) µs (N-PE) | 50 kA |
Maximum discharge current Imax (8/20) µs | 50 kA |
Impulse discharge current (10/350) µs (L-N), charge | 6.25 As |
Impulse discharge current (10/350) µs (L-N), specific energy | 39 kJ/Ω |
Impulse discharge current (10/350) µs (L-N), peak current value Iimp | 12.5 kA |
Impulse discharge current (10/350) µs (L-PE), charge | 6.25 As |
Impulse discharge current (10/350) µs (L-PE), specific energy | 39 kJ/Ω |
Impulse discharge current (10/350) µs (L-PE), peak current value Iimp | 12.5 kA |
Impulse discharge current (10/350) µs (N-PE), charge | 25 As |
Impulse discharge current (10/350) µs (N-PE), specific energy | 625 kJ/Ω |
Impulse discharge current (10/350) µs (N-PE), peak current value Iimp | 50 kA |
Total discharge current ITotal (8/20) µs | 50 kA |
Total discharge current ITotal (10/350) µs | 25 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A (264 V AC) |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up (L-N) | ≤ 0.8 kV |
Voltage protection level Up (L-PE) | ≤ 2 kV |
Voltage protection level Up (N-PE) | ≤ 1.7 kV |
Residual voltage Ures (L-N) | ≤ 0.8 kV (at In) |
≤ 0.65 kV (at 10 kA) | |
≤ 0.6 kV (at 5 kA) | |
≤ 0.5 kV (at 3 kA) | |
Residual voltage Ures (L-PE) | ≤ 2 kV (at In) |
≤ 1.5 kV (at 10 kA) | |
≤ 1.4 kV (at 5 kA) | |
≤ 1.3 kV (at 3 kA) | |
Residual voltage Ures (N-PE) | ≤ 0.6 kV (at In) |
≤ 0.5 kV (at 10 kA) | |
≤ 0.5 kV (at 5 kA) | |
≤ 0.4 kV (at 3 kA) | |
TOV behavior at UT (L-N) | 208 V AC (5 s / withstand mode) |
229 V AC (120 min / withstand mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 80 A (gG - 16 mm²) |
Max. backup fuse with branch wiring | 160 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 7.5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-N) | 175 V AC |
Maximum continuous operating voltage MCOV (L-G) | 175 V AC |
Maximum continuous operating voltage MCOV (N-G) | 264 V AC |
Nominal discharge current In (L-N) | 20 kA |
Nominal discharge current In (L-G) | 20 kA |
Nominal discharge current In (N-G) | 20 kA |
Mode of protection | L-N |
L-G | |
N-G | |
Nominal voltage | 120 V AC |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-N) | 2200 V |
Measured limiting voltage MLV (L-G) | 3160 V |
Measured limiting voltage MLV (N-G) | 2600 V |
SPD Type | 4CA |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 10 ... 2 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2800675 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL18 |
Product key | CL1151 |
GTIN | 4046356624343 |
Weight per piece (including packing) | 320.4 g |
Weight per piece (excluding packing) | 320.4 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
DK-BIC-35 - Feed-through terminal block 2749880
-
VAL-MS-T1/T2 175/12.5 ST - Type 1/2 surge protection plug 2800676
-
F-MS-T1/T2 50 ST - Type 1/2 surge protection plug 2800191
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057