ZFKK 1,5-MSTBV-5,08
-
Feed-through terminal block
1873016
Feed-through terminal block, nom. voltage: 250 V, nominal current: 12 A, 1st and 2nd level connection right, connection method: Spring-cage connection, cross section: 0.2 mm2 - 2.5 mm2, 1st and 2nd level connection left, connection method: Plug-in connection, mounting: NS 35/7,5, NS 35/15, color: gray
Product details
| Number of positions | 1 |
| Pitch | 5.08 mm |
| Number of connections | 4 |
| Number of rows | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Number of connections per level | 2 |
| 1st and 2nd level connection right | |
| Connection method | Spring-cage connection |
| Stripping length | 10 mm |
| Connection in acc. with standard | IEC / EN |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Cross section AWG | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Nominal current | 12 A |
| Nominal voltage | 250 V |
| 1st and 2nd level connection left | |
| Connection method | Plug-in connection |
| Connection in acc. with standard | IEC / EN |
| Nominal current | 12 A |
| Nominal voltage | 250 V |
| Dimensional drawing |
|
| Width | 5.08 mm |
| Pitch | 5.08 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Contact surface | Tin Sn |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | No |
| Connection in acc. with standard | IEC / EN |
| IEC / EN |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 1873016 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE02 |
| Product key | BE2141 |
| GTIN | 4017918142407 |
| Weight per piece (including packing) | 9.554 g |
| Weight per piece (excluding packing) | 9.46 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 3-5 - Plug-in bridge 3025079
-
FBST 2-5 - Plug-in bridge 3025066
-
FBRI 20-5 N - Fixed bridge 3000515
-
FBRI 16-5 N - Fixed bridge 3000476
-
FBRI 12-5 N - Fixed bridge 3000434
-
FBRI 2-5 N - Fixed bridge 3000227
-
FBRI 3-5 N - Fixed bridge 3000201
-
FBRI 10-5 N - Fixed bridge 2770642
-
FBRI 40-5 N - Fixed bridge 3006823
-
D-ZFKK 1,5-MSTBV-5,08 - End cover 1876945
-
SK 3,8 REEL P5,08 WH CUS - Marker card 0825125
-
CR-MSTB - Coding section 1734401
-
STP 5-2/S - Marker carriers 0800970
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
MVSTBR 2,5/ 9-ST-5,08 - PCB connector 1792317
-
MVSTBR 2,5/11-ST-5,08 - PCB connector 1792333
-
MVSTBR 2,5/16-ST-5,08 - PCB connector 1792388
-
MVSTBR 2,5/21-ST-5,08 - PCB connector 1792430
-
MVSTBR 2,5/22-ST-5,08 - PCB connector 1792443
-
MVSTBR 2,5/23-ST-5,08 - PCB connector 1792456
-
MVSTBR 2,5/12-ST-5,08 - PCB connector 1792346
-
MVSTBR 2,5/24-ST-5,08 - PCB connector 1792469
-
MVSTBR 2,5/10-ST-5,08 - PCB connector 1792320
-
MVSTBR 2,5/15-ST-5,08 - PCB connector 1792375
-
MVSTBR 2,5/ 2-ST-5,08 - PCB connector 1792249
-
MVSTBR 2,5/ 6-ST-5,08 - PCB connector 1792281
-
MVSTBR 2,5/13-ST-5,08 - PCB connector 1792359
-
MVSTBR 2,5/19-ST-5,08 - PCB connector 1792414
-
FRONT-MSTB 2,5/ 2-ST-5,08 - PCB connector 1777280
-
FRONT-MSTB 2,5/ 6-ST-5,08 - PCB connector 1777329
-
FRONT-MSTB 2,5/ 7-ST-5,08 - PCB connector 1777332
-
FRONT-MSTB 2,5/10-ST-5,08 - PCB connector 1777361
-
FRONT-MSTB 2,5/13-ST-5,08 - PCB connector 1777390
-
FRONT-MSTB 2,5/11-ST-5,08 - PCB connector 1777374
-
FRONT-MSTB 2,5/ 3-ST-5,08 - PCB connector 1777293
-
FRONT-MSTB 2,5/19-ST-5,08 - PCB connector 1777455
-
FRONT-MSTB 2,5/21-ST-5,08 - PCB connector 1777471
-
FRONT-MSTB 2,5/ 4-ST-5,08 - PCB connector 1777303
-
FRONT-MSTB 2,5/ 5-ST-5,08 - PCB connector 1777316
-
FRONT-MSTB 2,5/ 9-ST-5,08 - PCB connector 1777358
-
FRONT-MSTB 2,5/12-ST-5,08 - PCB connector 1777387
-
FRONT-MSTB 2,5/20-ST-5,08 - PCB connector 1777468
-
FRONT-MSTB 2,5/ 8-STF-5,08 - PCB connector 1777798
-
FRONT-MSTB 2,5/ 5-STF-5,08 - PCB connector 1777837
-
FRONT-MSTB 2,5/ 9-STF-5,08 - PCB connector 1777866
-
FRONT-MSTB 2,5/11-STF-5,08 - PCB connector 1777882
-
FRONT-MSTB 2,5/12-STF-5,08 - PCB connector 1777895
-
FRONT-MSTB 2,5/16-STF-5,08 - PCB connector 1777934
-
FRONT-MSTB 2,5/20-STF-5,08 - PCB connector 1777976
-
FRONT-MSTB 2,5/ 3-STF-5,08 - PCB connector 1777811
-
FRONT-MSTB 2,5/18-STF-5,08 - PCB connector 1777950
-
FRONT-MSTB 2,5/19-STF-5,08 - PCB connector 1777963
-
FRONT-MSTB 2,5/17-STF-5,08 - PCB connector 1777947
-
FRONT-MSTB 2,5/14-STF-5,08 - PCB connector 1777918
-
FRONT-MSTB 2,5/10-STF-5,08 - PCB connector 1777879
-
FRONT-MSTB 2,5/15-STF-5,08 - PCB connector 1777921
-
FRONT-MSTB 2,5/ 2-STF-5,08 - PCB connector 1777808
-
FKC 2,5/ 4-ST-5,08 - PCB connector 1873074
-
FKC 2,5/ 7-ST-5,08 - PCB connector 1873100
-
FKC 2,5/ 8-ST-5,08 - PCB connector 1873113
-
FKC 2,5/10-ST-5,08 - PCB connector 1873139
-
FKC 2,5/12-ST-5,08 - PCB connector 1873155
-
FKC 2,5/16-ST-5,08 - PCB connector 1873197
-
FKC 2,5/ 3-ST-5,08 - PCB connector 1873061
-
FKC 2,5/ 9-ST-5,08 - PCB connector 1873126
-
FKC 2,5/ 6-ST-5,08 - PCB connector 1873090
-
FKC 2,5/11-ST-5,08 - PCB connector 1873142
-
FKC 2,5/15-ST-5,08 - PCB connector 1873184
-
FKC 2,5/ 2-ST-5,08 - PCB connector 1873058
-
FKCVR 2,5/ 3-ST-5,08 - PCB connector 1873964
-
FKCVR 2,5/ 5-ST-5,08 - PCB connector 1873980
-
FKCVR 2,5/ 6-ST-5,08 - PCB connector 1873993
-
FKCVR 2,5/ 8-ST-5,08 - PCB connector 1874015
-
FKCVR 2,5/12-ST-5,08 - PCB connector 1874057
-
FKCVR 2,5/13-ST-5,08 - PCB connector 1874060
-
FKCVR 2,5/15-ST-5,08 - PCB connector 1874086
-
FKCVR 2,5/14-ST-5,08 - PCB connector 1874073
-
FKCVR 2,5/10-ST-5,08 - PCB connector 1874031
-
FKCVR 2,5/11-ST-5,08 - PCB connector 1874044
-
FKCVR 2,5/ 7-ST-5,08 - PCB connector 1874002
-
QC 1/ 2-ST-5,08 - PCB connector 1883255
-
QC 1/ 5-ST-5,08 - PCB connector 1883284
-
QC 1/ 6-ST-5,08 - PCB connector 1883297
-
QC 1/ 8-ST-5,08 - PCB connector 1883310
-
QC 1/15-ST-5,08 - PCB connector 1883831
-
QC 1/16-ST-5,08 - PCB connector 1883844
-
QC 1/13-ST-5,08 - PCB connector 1883815
-
QC 1/14-ST-5,08 - PCB connector 1883828
-
QC 1/ 9-ST-5,08 - PCB connector 1883323
-
QC 1/11-ST-5,08 - PCB connector 1883349
-
QC 1/ 7-ST-5,08 - PCB connector 1883307
-
MSTBC 2,5/13-ST-5,08 - PCB connector 1808926
-
MSTBC 2,5/15-ST-5,08 - PCB connector 1808942
-
MSTBC 2,5/19-ST-5,08 - PCB connector 1808984
-
MSTBC 2,5/20-ST-5,08 - PCB connector 1808997
-
MSTBC 2,5/18-ST-5,08 - PCB connector 1808971
-
MSTBC 2,5/ 3-ST-5,08 - PCB connector 1808829
-
MSTBC 2,5/22-ST-5,08 - PCB connector 1809019
-
MSTBC 2,5/ 7-ST-5,08 - PCB connector 1808861
-
MSTBC 2,5/23-ST-5,08 - PCB connector 1809022
-
MSTBC 2,5/10-ST-5,08 - PCB connector 1808890
-
MSTBC 2,5/ 2-ST-5,08 - PCB connector 1808816
-
MSTBC 2,5/ 4-ST-5,08 - PCB connector 1808832
-
MSTBC 2,5/16-ST-5,08 - PCB connector 1808955
-
MSTBC 2,5/17-ST-5,08 - PCB connector 1808968
-
MSTBC 2,5/24-ST-5,08 - PCB connector 1809035
-
MSTBC 2,5/ 2-STZ-5,08 - PCB connector 1809501
-
MSTBC 2,5/ 5-STZ-5,08 - PCB connector 1809530
-
MSTBC 2,5/ 6-STZ-5,08 - PCB connector 1809543
-
MSTBC 2,5/ 9-STZ-5,08 - PCB connector 1809572
-
MSTBC 2,5/15-STZ-5,08 - PCB connector 1809637
-
MSTBC 2,5/16-STZ-5,08 - PCB connector 1809640
-
MSTBC 2,5/19-STZ-5,08 - PCB connector 1809679
-
MSTBC 2,5/22-STZ-5,08 - PCB connector 1809705
-
MSTBC 2,5/24-STZ-5,08 - PCB connector 1809721
-
MSTBC 2,5/14-STZ-5,08 - PCB connector 1809624
-
MSTBC 2,5/20-STZ-5,08 - PCB connector 1809682
-
MSTBC 2,5/17-STZ-5,08 - PCB connector 1809653
-
MSTBC 2,5/10-STZ-5,08 - PCB connector 1809585
-
MSTBC 2,5/ 4-STZ-5,08 - PCB connector 1809527
-
MSTBC 2,5/23-STZ-5,08 - PCB connector 1809718
-
MSTBC 2,5/ 7-STZ-5,08 - PCB connector 1809556
-
MSTBC 2,5/ 8-STZ-5,08 - PCB connector 1809569
-
MSTBC 2,5/11-STZ-5,08 - PCB connector 1809598
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
-
MSTB 2,5/ 6-STF-5,08 - PCB connector 1778027
-
MSTB 2,5/ 8-STF-5,08 - PCB connector 1778043
-
MSTB 2,5/15-STF-5,08 - PCB connector 1778111
-
MSTB 2,5/17-STF-5,08 - PCB connector 1778137
-
MSTB 2,5/12-STF-5,08 - PCB connector 1778085
-
MSTB 2,5/ 5-STF-5,08 - PCB connector 1778014
-
MSTB 2,5/ 9-STF-5,08 - PCB connector 1778056
-
MSTB 2,5/ 2-STF-5,08 - PCB connector 1777989
-
MSTB 2,5/18-STF-5,08 - PCB connector 1778140
-
MSTB 2,5/11-STF-5,08 - PCB connector 1778072
-
MSTB 2,5/ 7-STF-5,08 - PCB connector 1778030
-
MSTB 2,5/10-STF-5,08 - PCB connector 1778069
-
MSTB 2,5/13-STF-5,08 - PCB connector 1778098
-
MSTB 2,5/19-STF-5,08 - PCB connector 1778153
-
MSTBT 2,5/ 2-STF-5,08 - PCB connector 1805301
-
MSTBT 2,5/ 5-STF-5,08 - PCB connector 1805330
-
MSTBT 2,5/ 7-STF-5,08 - PCB connector 1805356
-
MSTBT 2,5/ 9-STF-5,08 - PCB connector 1805369
-
MSTBT 2,5/13-STF-5,08 - PCB connector 1805408
-
MSTBT 2,5/14-STF-5,08 - PCB connector 1805411
-
MSTBT 2,5/ 3-STF-5,08 - PCB connector 1805314
-
MSTBT 2,5/ 6-STF-5,08 - PCB connector 1805343
-
MSTBT 2,5/16-STF-5,08 - PCB connector 1805437
-
MSTBT 2,5/ 8-STF-5,08 - PCB connector 1804661
-
MSTBT 2,5/ 4-STF-5,08 - PCB connector 1805327
-
MVSTBR 2,5/10-STF-5,08 - PCB connector 1835177
-
MVSTBR 2,5/13-STF-5,08 - PCB connector 1835203
-
MVSTBR 2,5/16-STF-5,08 - PCB connector 1835232
-
MVSTBR 2,5/17-STF-5,08 - PCB connector 1835245
-
MVSTBR 2,5/ 7-STF-5,08 - PCB connector 1835148
-
MVSTBR 2,5/18-STF-5,08 - PCB connector 1835258
-
MVSTBR 2,5/ 4-STF-5,08 - PCB connector 1835119
-
MVSTBR 2,5/ 9-STF-5,08 - PCB connector 1835164
-
MVSTBR 2,5/14-STF-5,08 - PCB connector 1835216
-
MVSTBR 2,5/20-STF-5,08 - PCB connector 1835274
-
MVSTBR 2,5/ 3-STF-5,08 - PCB connector 1835106
-
MVSTBR 2,5/19-STF-5,08 - PCB connector 1835261
-
FKC 2,5/ 3-STF-5,08 - PCB connector 1873210
-
FKC 2,5/ 4-STF-5,08 - PCB connector 1873223
-
FKC 2,5/ 6-STF-5,08 - PCB connector 1873249
-
FKC 2,5/11-STF-5,08 - PCB connector 1873294
-
FKC 2,5/13-STF-5,08 - PCB connector 1873317
-
FKC 2,5/15-STF-5,08 - PCB connector 1873333
-
FKC 2,5/ 5-STF-5,08 - PCB connector 1873236
-
FKC 2,5/16-STF-5,08 - PCB connector 1873346
-
FKC 2,5/ 7-STF-5,08 - PCB connector 1873252
-
FKC 2,5/12-STF-5,08 - PCB connector 1873304
-
FKC 2,5/14-STF-5,08 - PCB connector 1873320
-
FKC 2,5/ 9-STF-5,08 - PCB connector 1873278
-
FKCVR 2,5/ 2-STF-5,08 - PCB connector 1874109
-
FKCVR 2,5/ 3-STF-5,08 - PCB connector 1874112
-
FKCVR 2,5/ 7-STF-5,08 - PCB connector 1874154
-
FKCVR 2,5/ 8-STF-5,08 - PCB connector 1874167
-
FKCVR 2,5/10-STF-5,08 - PCB connector 1874183
-
FKCVR 2,5/12-STF-5,08 - PCB connector 1874206
-
FKCVR 2,5/14-STF-5,08 - PCB connector 1874222
-
FKCVR 2,5/16-STF-5,08 - PCB connector 1874248
-
FKCVR 2,5/15-STF-5,08 - PCB connector 1874235
-
FKCVR 2,5/ 5-STF-5,08 - PCB connector 1874138
-
FKCVR 2,5/ 9-STF-5,08 - PCB connector 1874170
-
FKCVR 2,5/11-STF-5,08 - PCB connector 1874196
-
QC 1/ 2-STF-5,08 - PCB connector 1883352
-
QC 1/ 6-STF-5,08 - PCB connector 1883394
-
QC 1/ 7-STF-5,08 - PCB connector 1883404
-
QC 1/ 9-STF-5,08 - PCB connector 1883420
-
QC 1/11-STF-5,08 - PCB connector 1883446
-
QC 1/15-STF-5,08 - PCB connector 1883886
-
QC 1/ 4-STF-5,08 - PCB connector 1883378
-
QC 1/16-STF-5,08 - PCB connector 1883899
-
QC 1/ 5-STF-5,08 - PCB connector 1883381
-
QC 1/12-STF-5,08 - PCB connector 1883459
-
QC 1/10-STF-5,08 - PCB connector 1883433
-
QC 1/ 8-STF-5,08 - PCB connector 1883417
-
MSTBC 2,5/ 7-STZF-5,08 - PCB connector 1809789
-
MSTBC 2,5/ 8-STZF-5,08 - PCB connector 1809792
-
MSTBC 2,5/12-STZF-5,08 - PCB connector 1809831
-
MSTBC 2,5/14-STZF-5,08 - PCB connector 1809857
-
MSTBC 2,5/19-STZF-5,08 - PCB connector 1809909
-
MSTBC 2,5/20-STZF-5,08 - PCB connector 1809912
-
MSTBC 2,5/21-STZF-5,08 - PCB connector 1809925
-
MSTBC 2,5/ 3-STZF-5,08 - PCB connector 1809747
-
MSTBC 2,5/ 9-STZF-5,08 - PCB connector 1809802
-
MSTBC 2,5/11-STZF-5,08 - PCB connector 1809828
-
MSTBC 2,5/15-STZF-5,08 - PCB connector 1809860
-
MSTBC 2,5/17-STZF-5,08 - PCB connector 1809886
-
MSTBC 2,5/22-STZF-5,08 - PCB connector 1809938
-
MSTBC 2,5/ 2-STZF-5,08 - PCB connector 1809734
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057