VC-D4-ST65-PE - Contact insert
1855047

Contact insert, Range of articles: VARIOCON, design: VC4, number of positions: 65, min. conductor cross-section: 0.14 mm2, max. conductor cross-section: 1.5 mm2, rated voltage: 250, rated current: 10 A, Connection method: Crimp connection, Connectors may only be connected/disconnected when under no load.

Product details









Compatible products



Your advantages

Pin and socket contacts can be used on both the plug and device sides
Contact carriers have two further capacitive PE contacts
The connection data of 250 V/10 A corresponds to that of the HEAVYCON DD series
Contact types meet the requirements of IEC 60352/DIN EN 60352