Crimp contact - CK1,6-ED-0,50ST AG
1663349

Crimp contact,  contact diameter: 1.6 mm,  turned,  Pin,  contact material: Cu alloy, nickel-plated,  contact surface: silver-plated,  connection cross section: 0.5 mm2 ... 0.5 mm2, AWG 20


Product Details




Product type Crimp contact
Type Individual male contact
Contact type turned
Series HC-M-12
HC-M-EMV
HC-D
HC-DD
VC-D
HC-M-03/04
HC-M-17
HC-K
HC-Q
HC-COM

Assembly instructions At voltages of < 5 V and currents < 5 mA, gold-plated contacts are recommended.
The quality of a crimp connection is determined by DIN EN 60352-2.

Contact material Cu alloy, nickel-plated
Contact surface material silver-plated

General for HC-M-12, HC-M-17, HC-M-03/04, HC-M-EMV, HC-D, HC-DD, HC-Q, and VC-D contact carriers

Mechanical characteristics
Contact diameter 1.6 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 125 °C

Item number 1663349
Packing unit 1 pc
Minimum order quantity 100 pc
Sales Key B10
Product Key BF7AIA
Catalog Page Page 507 (C-2-2019)
GTIN 4017918123154
Weight per Piece (including packing) 0.692 g
Weight per Piece (excluding packing) 0.68 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440204
ECLASS-10.0.1 27440204
ECLASS-11.0 27440204

ETIM

ETIM 8.0 EC000796

UNSPSC

UNSPSC 21.0 39121500

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: EAC-Zulassung

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”