Crimp contact - CK1,6-ER-2,50ST OIC AG
1004365

Crimp contact,  contact diameter: 1.6 mm,  rolled,  Pin,  contact material: Cu alloy, nickel-plated,  contact surface: silver-plated,  connection cross section: 1.5 mm2 ... 2.5 mm2, AWG 16 ... 14


Product Details




Product type Crimp contact
Type Individual male contact
Contact type rolled
Series HC-M-12
HC-M-EMV
HC-D
HC-DD
VC-D
HC-M-03/04
HC-M-17
HC-K
HC-Q
HC-COM

Contact material Cu alloy, nickel-plated
Contact surface material silver-plated

General This product replaces 1884089 CK1,6-ER-1,50ST AG

Dimensional drawing
Length 24.5 mm
Mechanical characteristics
Contact diameter 1.6 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 125 °C

Item number 1004365
Packing unit 1 pc
Minimum order quantity 100 pc
Sales Key B10
Product Key BF7AIB
Catalog Page Page 667 (C-2-2019)
GTIN 4055626472553
Weight per Piece (including packing) 0.371 g
Weight per Piece (excluding packing) 0.358 g
Customs tariff number 85366990
Country of origin TR


ECLASS

ECLASS-9.0 27440204
ECLASS-10.0.1 27440204
ECLASS-11.0 27440204

ETIM

ETIM 8.0 EC000796

UNSPSC

UNSPSC 21.0 39121500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values