SAC-3P-MINMR/ 4,0-400
-
Sensor/actuator cable
1531879
Sensor/actuator cable, 3-position, PVC, yellow, Plug angled 7/8"-16UNF, coding: A, on free cable end, cable length: 4 m
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Flammability rating according to UL 94 | HB |
Material of grip body | PUR |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PUR |
Material for screw connection | Brass, nickel-plated |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 300 V |
Nominal current IN | 10 A |
Test voltage | 2500 V |
Mechanical data | |
Insertion/withdrawal cycles | > 500 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug angled 7/8"-16UNF |
Number of positions | 3 |
Coding type | A |
Connection 2 | |
Type | free cable end |
Cable length | 4 m |
PVC yellow IEC color code [400] | |
Number of positions | 3 |
Shielded | no |
Cable type | PVC yellow IEC color code [400] |
AWG signal line | 18 |
Conductor structure, voltage supply | 42x 0.15 mm |
Conductor cross section | 0.75 mm² |
External cable diameter | 5.80 mm |
Outer sheath, material | PVC |
External sheath, color | yellow |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 80 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -10 °C ... 105 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 105 °C (Cable, flexible installation) |
Item number | 1531879 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | B22 |
Product key | AF1FBA |
GTIN | 4046356024983 |
Weight per piece (including packing) | 280.2 g |
Weight per piece (excluding packing) | 280.2 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
-
TSD 08 SAC - Torque screwdriver 1212597
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT MIN-D25 - Tool 1212512
Your advantages
Easy and safe: 100 % electrically tested plug-in components
High-performance: connectors and cables with a large conductor cross-section for power supply
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057