SAC-12P-MS/ 4,0-PUR SCO
-
Sensor/actuator cable
1425517
Sensor/actuator cable, 12-position, PUR halogen-free, black RAL 9005, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 4 m
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 12 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V0 |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 1.5 A |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON |
| Number of positions | 12 |
| Locking type | SPEEDCON |
| Coding type | A |
| Connection 2 | |
| Type | free cable end |
| Cable length | 4 m |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 17 kg/km |
| Number of positions | 12 |
| Shielded | no |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 18x 0.10 mm |
| AWG signal line | 26 |
| Conductor cross-section | 12x 0.14 mm² (Signal line) |
| Wire diameter incl. insulation | 1 mm ±0.05 mm (Signal line) |
| External cable diameter | 7.20 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | white, brown, green, yellow, gray, pink, blue, red, black, violet, gray/pink, red/blue |
| Overall twist | 12 wires twisted in layers |
| Max. conductor resistance | 142 Ω/km |
| Nominal voltage, cable | ≤ 300 V |
| Test voltage | ≥ 1500 V |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 36 mm |
| Smallest bending radius, movable installation | 72 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 54 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Halogen-free | in accordance with DIN EN 50267-2-1 |
| Flame resistance | in acc. to UL VW1 |
| DIN EN 60332-1-2 | |
| Resistance to oil | EN 60811-2-1 |
| Other resistance | EN 50525-2-21:2012-01 |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Special properties | Low adhesion surface |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -20 °C ... 80 °C (Cable, flexible installation) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1425517 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Product key | AF1CGA |
| GTIN | 4055626407494 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
UNSPSC
| UNSPSC 21.0 | 31251501 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Save time, thanks to installation with SPEEDCON fast locking system
Our standard: robust halogen-free PUR cable
Save space – with high-pos. connectors
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057